[Simplified Adjustments] X-Axis, Bi-Directional Lead Screw Type

Brand :
MISUMI
Caution
Product Description
Product Overview
This simple adjustment unit is a manually positioned fine-tuning stage that uses a left-right threaded reversing mechanism. With a single knob, two sliders can move symmetrically to open and close at the same time.
The travel distance per full rotation of the knob is either 2.5 mm or 3.5 mm, making it ideal for devices that require frequent adjustments, such as width adjustment of guide mechanisms or center positioning jigs.
The main body is made of aluminum alloy, achieving a lightweight design.
Due to localized production in China and improved manufacturing processes, the price has been significantly reduced. This stage offers a balance between performance and price.
The travel distance per full rotation of the knob is either 2.5 mm or 3.5 mm, making it ideal for devices that require frequent adjustments, such as width adjustment of guide mechanisms or center positioning jigs.
The main body is made of aluminum alloy, achieving a lightweight design.
Due to localized production in China and improved manufacturing processes, the price has been significantly reduced. This stage offers a balance between performance and price.
Dimensional Drawing
| E-XPOG60 | E-XPOG150 |
![]() | ![]() |

| Type | Main Material | Surface Treatment |
| E-XPOG | Aluminum Alloy | Black Anodized |
Specification Overview
Please follow the selection steps
~
to choose the type and parameters before placing an order.
■ Load capacity
Refers to the force that the slide table can withstand when the workpiece's center of gravity is located at the center of the slide table, measured in N. If used beyond the load capacity, the slide table may not operate smoothly or may become stuck.
When installing the linear motion slide table vertically or upside down, the accuracy may be less than the values indicated in the product catalog. Please take note.
~
to choose the type and parameters before placing an order.Part Number ( Type· No.) | ||
| E-XPOG60 |
| Part Number | Stage Surface (mm) | Travel Distance (mm) | Travel Distance per Revolution (mm) | Load Capacity (N) | Net Weight (kg) | |
Type | No. | Horizontal | ||||
| E-XPOG | 60 | 40X20 | 60 (30 per side) | 2.5 (1.25 per side) | 9.8 | 0.3 |
| 150 | 60x40 | 150 (75 per side) | 3.5 (1.75 per side) | 19.6 | 1 | |
■ Load capacity
Refers to the force that the slide table can withstand when the workpiece's center of gravity is located at the center of the slide table, measured in N. If used beyond the load capacity, the slide table may not operate smoothly or may become stuck.
When installing the linear motion slide table vertically or upside down, the accuracy may be less than the values indicated in the product catalog. Please take note.
Product Features
Feature 1: The main body is made of aluminum alloy, achieving a lightweight design.
Feature 2: By using a ball-end hex wrench, long-stroke movement can be easily achieved.
Feature 3: With a left-right threaded reversing mechanism, two sliders can be opened and closed symmetrically in both directions simultaneously using a single knob.
Feature 2: By using a ball-end hex wrench, long-stroke movement can be easily achieved.
Feature 3: With a left-right threaded reversing mechanism, two sliders can be opened and closed symmetrically in both directions simultaneously using a single knob.
Example of Use

Mechanism name: Spooling machine wire guide roller spacing adjustment device
Application:
Polyurethane rollers for guiding the wire on the spooling machine are fixed separately on the two slide table surfaces of a simple assembly.
By rotating the knob to open or close the two slide table surfaces, the spacing of the polyurethane rollers can be adjusted to accommodate wires of different diameters.
Application:
Polyurethane rollers for guiding the wire on the spooling machine are fixed separately on the two slide table surfaces of a simple assembly.
By rotating the knob to open or close the two slide table surfaces, the spacing of the polyurethane rollers can be adjusted to accommodate wires of different diameters.
Application Industries
| Electronics/Home Appliances | Automotive | Medical | ||
![]() | ![]() | ![]() | ||
| Smartphones | Semiconductors | Lithium batteries | ||
![]() | ![]() | ![]() |
Related Products
| Manual Operated Unit Standard Horizontal Type | Single Axis Actuator | Single Axis Unit | ||
![]() | ![]() | ![]() | ||
| Representative model: KUE20-A-170 | Representative model: LX3010-B1-N-600 | Representative model: KUH1205-460-100 |


Main Material
Surface Treatment







