[Simplified Adjustments] X-Axis, Lead Screw Type

Brand :
MISUMI
Caution
Product Description
Product Overview
This simple adjustment unit is a fixed-size model, with both the guide section and the feed section utilizing simple mechanisms.
It can be flexibly applied for fine adjustments in applications that do not require high precision, such as jigs, tools, cameras, sensors, nozzles, and conveyor width.
It can be flexibly applied for fine adjustments in applications that do not require high precision, such as jigs, tools, cameras, sensors, nozzles, and conveyor width.
Dimensional Drawing
| E-XPHG20 | E-XPHG25 |
![]() | ![]() |
| E-XPHG40 | E-XPHG40A |
![]() | ![]() |
| E-XPHG60 | E-XPHG60A |
![]() | ![]() |
| Type | Main Material | Surface Treatment |
| E-XPHG | Aluminum Alloy | Black Anodized |
Specification Overview
Please follow the selection steps
~
to choose the type and parameters before placing an order.
■ Travel Distance
The dimensions in the catalog drawings represent the state when the stroke is 0 mm. Based on this as the reference, the distance moved to the left (up) or right (down) is the travel distance. Movement to the left (up) is positive, and movement to the right (down) is negative.
■ Load capacity
Refers to the force that the slide table can withstand when the workpiece's center of gravity is located at the center of the slide table, measured in N. If used beyond the load capacity, the slide table may not operate smoothly or may become stuck.
For the load capacity during horizontal and vertical installation, please refer to the values for "Horizontal" and "Vertical" respectively. When installing the linear motion slide table vertically or upside down, the accuracy may be less than the values indicated in the product catalog. Please take note.
~
to choose the type and parameters before placing an order.Part Number ( Type· No.) | ||
| E-XPHG20 |
| Part Number | Stage Surface (mm) | Travel Distance (mm) | Travel Distance per Revolution (mm) | Load Capacity (N) | Net Weight (kg) | ||
Type | No. | Horizontal | Vertical | ||||
| E-XPHG | 20 | 20X20 | ±7 | 0.7 | 19.6 | 9.8 | 0.04 |
| 25 | 25X25 | 0.05 | |||||
| 40 | 40X40 | ±9 | 39.2 | 19.6 | 0.11 | ||
| 40A | 40X25 | ±17 | 0.1 | ||||
| 60 | 60X60 | ±13 | 0.18 | ||||
| 60A | 60X40 | ±23 | 0.15 | ||||
■ Travel Distance
The dimensions in the catalog drawings represent the state when the stroke is 0 mm. Based on this as the reference, the distance moved to the left (up) or right (down) is the travel distance. Movement to the left (up) is positive, and movement to the right (down) is negative.
■ Load capacity
Refers to the force that the slide table can withstand when the workpiece's center of gravity is located at the center of the slide table, measured in N. If used beyond the load capacity, the slide table may not operate smoothly or may become stuck.
For the load capacity during horizontal and vertical installation, please refer to the values for "Horizontal" and "Vertical" respectively. When installing the linear motion slide table vertically or upside down, the accuracy may be less than the values indicated in the product catalog. Please take note.
Product Features
Feature 1: The main body is made of aluminum alloy, achieving a lightweight design.
Feature 2: You can choose between a standard knob type or a large knob type according to your needs.
Feature 2: You can choose between a standard knob type or a large knob type according to your needs.
Example of Use

Mechanism name: Paper position adjustment mechanism
Application:
Install the roll paper above the simple adjustment component. By adjusting the left and right position of the simple adjustment component,
the center of the roll paper is kept aligned with the center of the roller, enabling smooth, resistance-free feeding of the roll paper.
Application:
Install the roll paper above the simple adjustment component. By adjusting the left and right position of the simple adjustment component,
the center of the roll paper is kept aligned with the center of the roller, enabling smooth, resistance-free feeding of the roll paper.
Application Industries
| Electronics/Home Appliances | Automotive | Medical | ||
![]() | ![]() | ![]() | ||
| Smartphones | Semiconductors | Lithium batteries | ||
![]() | ![]() | ![]() |
Related Products
| Manual Operated Unit Standard Horizontal Type | Single Axis Actuator | Single Axis Unit | ||
![]() | ![]() | ![]() | ||
| Representative model: KUE20-A-170 | Representative model: LX3010-B1-N-600 | Representative model: KUH1205-460-100 |






Main Material
Surface Treatment







