[Simplified Adjustments] X-Axis, Clamping Lead Screw Type

Brand :
MISUMI
Caution
Product Description
Product Overview
Both the guiding section and the feed section of this simple adjustment component use a simplified mechanism. It features a clamping screw design and uses a spring to suppress backlash.
The main body is made of aluminum alloy, achieving a lightweight design.
Can be used for adjusting ultra-lightweight objects.
Due to localized production in China and improved manufacturing processes, the price has been significantly reduced. This stage offers a balance between performance and price.
The main body is made of aluminum alloy, achieving a lightweight design.
Can be used for adjusting ultra-lightweight objects.
Due to localized production in China and improved manufacturing processes, the price has been significantly reduced. This stage offers a balance between performance and price.
Dimensional Drawing
| E-XPJG20 | E-XPJG25 |
![]() | ![]() |
| E-XPJG40 | E-XPJG60 |
![]() | ![]() |
| Type | Body | Lead Screw Nut | Guide Shaft | |
Material | Surface Treatment | Material | Material | |
| E-XPJG | Aluminum Alloy | Black Anodized | Brass | Chrome-plated rod |
Specification Overview
Please follow the selection steps
~
to choose the type and parameters before placing an order.
■ Travel Distance
The dimensions in the catalog drawings represent the state when the stroke is 0 mm. Based on this as the reference, the distance moved to the left (up) or right (down) is the travel distance. Movement to the left (up) is positive, and movement to the right (down) is negative.
■ Load capacity
Refers to the force that the slide table can withstand when the workpiece's center of gravity is located at the center of the slide table, measured in N. If used beyond the load capacity, the slide table may not operate smoothly or may become stuck.
When installing the linear motion slide table vertically or upside down, the accuracy may be less than the values indicated in the product catalog. Please take note.
~
to choose the type and parameters before placing an order.Part Number ( Type· No.) | ||
| E-XPJG20 |
| Part Number | Stage Surface (mm) | Travel Distance (mm) | Travel Distance per Revolution (mm) | Load Capacity (N) | Net Weight (kg) | ||
Type | No. | Horizontal | Vertical | ||||
| E-XPJG | 20 | 20X20 | ±5 | 0.5 | 9.8 | 2 | 0.04 |
| 25 | 25X25 | 0.06 | |||||
| 40 | 40X40 | ±7.5 | 14.7 | 8 | 0.1 | ||
| 60 | 60X60 | 0.2 | |||||
■ Travel Distance
The dimensions in the catalog drawings represent the state when the stroke is 0 mm. Based on this as the reference, the distance moved to the left (up) or right (down) is the travel distance. Movement to the left (up) is positive, and movement to the right (down) is negative.
■ Load capacity
Refers to the force that the slide table can withstand when the workpiece's center of gravity is located at the center of the slide table, measured in N. If used beyond the load capacity, the slide table may not operate smoothly or may become stuck.
When installing the linear motion slide table vertically or upside down, the accuracy may be less than the values indicated in the product catalog. Please take note.
Product Features
Feature 1: The main body is made of aluminum alloy, achieving a lightweight design.
Feature 2: Uses a preloaded lead screw design and utilizes a spring to suppress backlash.
Feature 2: Uses a preloaded lead screw design and utilizes a spring to suppress backlash.
Example of Use

Application Industries
| Electronics/Home Appliances | Automotive | Medical | ||
![]() | ![]() | ![]() | ||
| Smartphones | Semiconductors | Lithium batteries | ||
![]() | ![]() | ![]() |
Related Products
| Manual Operated Unit Standard Horizontal Type | Single Axis Actuator | Single Axis Unit | ||
![]() | ![]() | ![]() | ||
| Representative model: KUE20-A-170 | Representative model: LX3010-B1-N-600 | Representative model: KUH1205-460-100 |




Material
Surface Treatment







