Flat Belt Pulley, Width L = 110 ~ 500

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Usually, flat-belt pulleys and flat belts are widely used in mechanisms design for transmitting rotational power generated by motors.
Driving and transmission are realized through the friction fit between flat-belt pulleys and flat belts.
Driving and transmission are realized through the friction fit between flat-belt pulleys and flat belts.
Dimensional Drawing

Material Table
| Type | Material | Surface Treatment | |
| Arc Type | Straight Column Type with Ribbed Groove | ||
| E-ROBAWC | E-ROBAWM | Aluminum | Clear Anodized |
| E-ROBMWC | E-ROBMWM | STKM13A | Electroless Nickel Plating |
| E-ROBSWC | E-ROBSWM | Austenitic Stainless Steel | - |
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating or those made of austenitic stainless steel.Please refer to
Surface Treatment and Rust Prevention MethodsSpecification Table
| Part Number | dH9 | Can be specified down to 1 mm increments | H Selection | Can be specified down to 0.1 mm increments | K | d1 | D1 | M | ||||||||
| Type | D | Round Hole+Tap | Keyway Hole + Tap | L | L=110 to 300 | L=310 to 500 | X | Y | Z | Key Length | Aluminum Alloy (A5052) | Steel (STKM13A) | Stainless Steel (SUS304) | Round Hole+Tap | Keyway Hole + Tap | |
| Arc Type E-ROBAWC E-ROBMWC E-ROBSWC Ribbed Slot Straight Column Type E-ROBAWM E-ROBMWM E-ROBSWM | 30 | 8 | N8 | 110 to 510 | 0.3 0.5 0.8 | 0.5 0.8 1.0 1.2 | 7.0 to 15.0 | 5.0 to 12.0 | 2.0 to 4.5 | 25 | 15 | 15.8 | 18 | 22 | M4 | M3 |
| 10 | N10·NK10 | |||||||||||||||
| 12 | N12 | 30 | ||||||||||||||
| 35 | 10 | N10 | 4.0 to 6.0 | 25 | 17 | 18.1 | 18 | 27 | M4 | M3 | ||||||
| 12 | N12 | 30 | ||||||||||||||
| 15 | N15 | |||||||||||||||
| 40 | 12 | N12 | 4.0 to 7.0 | 30 | 17 | 18.7 | 20 | 33 | M4 | M3 | ||||||
| 15 | N15 | M4 | ||||||||||||||
| 20 | N20 | 4.0 to 6.0 | 22 | 22.7 | 22 | M5 | ||||||||||
| 50 | 15 | N15 | 4.0 to 7.0 | 17 | 30 | 28 | 40 | M5 | M4 | |||||||
| 20 | N20 | 22 | M5 | |||||||||||||
| 25 | N25 | 27 | M6 | |||||||||||||
| (60) | 20 | N20 | 22 | 45 | M6 | M5 | ||||||||||
| 25 | N25 | 32 | - | - | M6 | |||||||||||
| 30 | N30 | |||||||||||||||
| (80) | 25 | N25 | 41 | 55 | M8 | M6 | ||||||||||
| 30 | N30 | - | - | |||||||||||||
| 35 | N35 | M8 | ||||||||||||||
*Arc type cannot select T=6.
When selecting a shaft hole diameter of 10 with keyway hole + tap and a keyway width of 4.0 mm (height 1.8 mm), please specify NK10.Product Features
Feature 1: MISUMI flat belt pulleys are suitable for transmission and conveying designs
Feature 2: MISUMI flat belt pulleys come in standard straight cylindrical, flanged, arc-shaped to effectively prevent belt deviation, and ribbed keyway types to further prevent deviation, meeting various design requirements.
Feature 3: MISUMI flat belt pulleys are available in polyurethane products, suitable for various application environments.
Feature 4: MISUMI flat belt pulleys have shaft hole dimensions with H7 tolerance, which is the industry standard.
Feature 2: MISUMI flat belt pulleys come in standard straight cylindrical, flanged, arc-shaped to effectively prevent belt deviation, and ribbed keyway types to further prevent deviation, meeting various design requirements.
Feature 3: MISUMI flat belt pulleys are available in polyurethane products, suitable for various application environments.
Feature 4: MISUMI flat belt pulleys have shaft hole dimensions with H7 tolerance, which is the industry standard.
Usage Method
■ Intend Use for Flat-belt Pulleys
| Usage Method Example Drawing | Use Instructions for Flat-belt Pulleys |
![]() | The workpiece can be transmitted by the combined use of pulleys for flat belts, idlers for flat belts, and flat belts. The flat-belt idlers can also play the role of tensioning the belt. |
Precautions
(1) If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating or those made of SUS304.
Please refer to
Surface Treatment and Rust Prevention Methods
(2) The tolerance accuracy of Dimension T of the belt groove is ±0.2 mm. Please select the pulley model after confirming the width tolerance of the flat belt.
(3) For hole specifications round hole + tap or keyway + tap, the fixing screws are not included.
Please refer to
Surface Treatment and Rust Prevention Methods(2) The tolerance accuracy of Dimension T of the belt groove is ±0.2 mm. Please select the pulley model after confirming the width tolerance of the flat belt.
(3) For hole specifications round hole + tap or keyway + tap, the fixing screws are not included.
Example of Use
Application Industries
| Smart phone | Medical | Electronic & Electrical Appliances | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Lithium battery | ||
![]() | ![]() | ![]() |
Related Products
| Idlers for Flat Belts Width (T) 6 to 32 mm | Flat Belts for General Use | High Torque Timing Pulleys S2M Type | ||
![]() | ![]() | ![]() | ||
| Typical model: HBG15-6 | Typical model: HBLT350-4.23 | Typical model: HTPA48S2M040-B-N10 | ||
| Advantages: short delivery time, multiple types | Advantage: custom size | Advantages: short delivery time, multiple types |
Related Documents
Material
Surface Treatment









