Flat Belt Pulley, Simple Type, Width L = 110 ~ 500

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Dimensional Drawing

・Material Specification table
| Type | [ M ]Material | [ S ]Surface Treatment | |
| Arc Type | Straight Column Type with Ribbed Groove | ||
| E-RBWAC | E-RBWAM | Aluminum | - |
| E-RBWWC | E-RBWWM | Clear Anodized | |
Specification Table
| Part Number | - | d | - | L | - | H | - | X | - | Y | - | Z | |
| (Arc Type) | E-RBWAC28 | - | 10 | - | 350 | - | H0.5 | ||||||
| (Ribbed Slot Straight Type) | E-RBWWM58 | - | N25 | - | 250 | - | X14.0 | - | Y11.8 | - | Z5.0 |
■ Arc Type
[ ! ]When selecting a shaft hole diameter of 10 with keyway hole + threaded hole and a keyway width of 4.0 mm (height 1.8 mm), please specify NK10.
■ Ribbed Groove Straight Column Type
| Part Number | dH9 | Can be specified down to 10 mm increments | H Selection | Key Length | d1 | D1 | M | |||
| Type | D | Round Hole + Threaded Hole | Keyway Hole + Threaded Hole | L | L=110 to 300 | L=310 to 500 | K | |||
| Arc Type E-RBWAC E-RBWWC | 18 | 8 | - | 110~500 | 0.3 0.5 0.8 | 0.5 0.8 1.0 1.2 | - | 10 | 12 | M3 |
| 28 | 8 | N8 | 25 | 20 | 22 | M3 | ||||
| 10 | N10·NK10 | |||||||||
| 12 | N12 | 30 | ||||||||
| 15 | - | - | M4 | |||||||
| 38 | 12 | N12 | 30 | 30 | 32 | M3 | ||||
| 15 | N15 | M4 | ||||||||
| 20 | N20 | M5 | ||||||||
| 25 | - | - | M6 | |||||||
| 48 | 15 | N15 | 30 | 40 | 42 | M4 | ||||
| 20 | N20 | M5 | ||||||||
| 25 | N25 | M6 | ||||||||
| 30 | N30 | |||||||||
| 58 | 20 | N20 | 50 | 52 | M5 | |||||
| 25 | N25 | M6 | ||||||||
| 30 | N30 | |||||||||
| 35 | N35 | M8 | ||||||||
| 78 | 25 | N25 | 70 | 72 | M6 | |||||
| 30 | N30 | |||||||||
| 35 | N35 | M8 | ||||||||
| 40 | N40 | |||||||||
| 50 | N50 | |||||||||
■ Ribbed Groove Straight Column Type
| Part Number | dH9 | Can be specified down to 10 mm increments | Can be specified down to 0.1 mm increments | Key Length | d1 | D1 | M | ||||
| Type | D | Round Hole + Threaded Hole | Keyway Hole + Threaded Hole | L | X | Y | Z | K | |||
| Ribbed Groove Straight Column Type E-RBWAM E-RBWWM | 38 | 12 | N12 | 110 to 500 | 7.0 to 15.0 | 5.0 to 12.0 | 4.0 to 6.0 | 30 | 20 | 22 | M3 |
| 15 | - | - | M4 | ||||||||
| 48 | 15 | N15 | 30 | 30 | 32 | M4 | |||||
| 20 | N20 | M5 | |||||||||
| 25 | - | - | M6 | ||||||||
| 58 | 20 | N20 | 30 | 40 | 42 | M5 | |||||
| 25 | N25 | M6 | |||||||||
| 30 | N30 | ||||||||||
| 35 | - | - | M8 | ||||||||
| 78 | 25 | N25 | 30 | 60 | 62 | M6 | |||||
| 30 | N30 | ||||||||||
| 35 | N35 | M8 | |||||||||
| 40 | N40 | ||||||||||
| 50 | N50 | ||||||||||