4040, Slot Width 8mm Aluminum Frames -Round Centre Hole

Brand :
MISUMI
Caution
- LCFWCR8-4040 is ROHS compliant.
- LCFWCR8-4040 will be shipped from warehouse in Malaysia.
- Please note that vertical spraying line is used for spray coating process, groove area might not covered.
Product Description
Product Overview
Economy series new products, with different cross-sectional shapes, can only be matched with Economy series special accessories starting with L.Aluminum alloy profiles with a slotwidth of 8mm, a side length of 40mm, and one row of slot.
Dimensional Drawing

▪ Material: 6063-T5
Specification Table
| Part Number | Overall Length L | Profile Type | Profile Core | Mass kg/m | Recommend bracket and accessories 1 | Recommend bracket and accessories 2 | |||||
Type | Profile | Standard Bracket | Bolt | Nut | Heavy load bracket | Bolt | Nut | ||||
| LCFWCR8 | 4040 | 50 ~ 3000 (6000*) | Heavy | Standard Core | 1.78 | LBSB8-4040 | E-GSCB8-15 | LNHRN8-40-8 (Ball spring nut) | LBL5050-40 | E-GSCB8-18 | LNHRN8-40-8 (Ball spring nut) |
*Price and Lead Time is Each Time check for 6000mm.
Maximum selectable length can be checked on configure bar on the left.
As it is a low cost and Economy series product, there may be small scars and defects on the surface. If you have higher requirements for the surface and end face, please select well.Dimension Tolerance (mm)
| 0 - 10 | ± 0.2 |
| 10 - 25 | ± 0.25 |
| 25 - 38 | ± 0.3 |
| 18 - 50 | ± 0.4 |
| 50 - 100 | ± 0.6 |
| 100 - 180 | ± 0.85 |
| > 180 | ± 1.00 |
Alterations
| Alteration | Alteration Symbol | Specification | Machining/Corrensponding Accesories |
| End Tapping Center Hole) | LTP/RTP/TPW | ![]() | Tapping holes on the end face of aluminum profiles |
| 45-Degree Cutting | L□T45/R□T45 | ![]() | Cutting with 45-degree angle. |
| Drilling Wrench Hole | LWP/RWP | ![]() | Drilling Wrench holes in fixed positions for Blind joint connections. |
| Counter bore | Z8/XA | ![]() | Machining Counterbored holes at any specified positions. |
| S Hole Blind Joint Dedicated Holes | LSH/RSH | ![]() | Adding S holes for Pre-AssemblyInsertion Double Joint connections. Parts used for this additional processing: Blind Joints, Pre-Assembly Insertion Double Joint Kits |
| M Hole Blind Joint Dedicated Holes | LMH/RMH | ![]() | Adding M holes for Post- Assembly Insertion Double Joints,Center Joint connections. Parts used for this additional processing: Blind Joints, Pre-Assembly Insertion Center Joint Kits |
Product Features
[Features]
Simple specifications, beautiful appearance
[Intended Use]
Groove width 8mm-40 Series European standard aluminum profile is suitable for frame combination of large hoods, racks and shelves.
Simple specifications, beautiful appearance
[Intended Use]
Groove width 8mm-40 Series European standard aluminum profile is suitable for frame combination of large hoods, racks and shelves.
Example of Use
Related Products
Overall Length L
Type
Profile











;

