Safety Door Switches - Combination Kit

Brand :
MISUMI
Caution
- Better pricing when purchasing safety door locks, safety door keys, installation bolts, and safety relays as a set
Product Overview
Safety door lock, safety door key, installation latch, compatible with Omron and other brand products
Electromagnetic/mechanical safety door lock
★ Rear unlock key not provided
Safety door switch
Safety door latch
*The mounting holes are compatible with the Omron D4SL-N series. The D4SL-NK1S operating key must be purchased separately. Please pay attention to actual installation tolerances.
* The mounting holes are compatible with the Omron D4NS series. Please pay attention to actual installation tolerances.
Operating key model
*Compatible with Omron D4NS series. Please pay attention to actual installation tolerances.
Electromagnetic/mechanical safety door lock
E-MSM2A series safety door lock![]() ![]() |
★ Rear unlock key not provided
Safety door switch
E-MSMD4 series safety door lock![]() ![]() |
Safety door latch
E-MSMSKF10-LK (kit includes T type key)![]() ![]() |
* The mounting holes are compatible with the Omron D4NS series. Please pay attention to actual installation tolerances.
Operating key model
E-MSMD2-K1 T type![]() E-MSMD2-K2 L type![]() |
Specification Overview
| Safety Door Latch Combination Model | Safety Door Lock Model | Safety Door Latch (Kit Includes T-type Key) | Operating Key Model | Contact Type | Locking Method | Material | Door Lock Holding Force | Rated Operating Voltage/ Current | Safety Level |
|---|---|---|---|---|---|---|---|---|---|
| E-MSM2AFG-LK | E-MSM2AFG | E-MSMSKF10-LK![]() ![]() | E-MSMD2-K1![]() T type | 1NC/1NO+1NC/1NO | 24 V DC electromagnetic locking/ mechanical release | Safety door lock material: PA66 Safety door latch: Aluminum alloy (includes 2 operating keys) Operating key material: SUS201 | 1300N | 24 V DC, 200 mA | IEC61508 SIL2 & TUV EN60947-5-1 |
| E-MSM2AFA-LK | E-MSM2AFA | Mechanical locking/ 24 V DC electromagnetic release | |||||||
| E-MSM2CFG-LK | E-MSM2CFG | 2NC+1NC/1NO | 24 V DC electromagnetic locking/ mechanical release | ||||||
| E-MSM2DFG-LK | E-MSM2DFG | 2NC+2NC | |||||||
| E-MSM2DFA-LK | E-MSM2DFA | Mechanical locking/ 24 V DC electromagnetic release | |||||||
| E-MSM2TFG-LK | E-MSM2TFG | 3NC+1NC | 24 V DC electromagnetic locking/ mechanical release | ||||||
| E-MSM2OFG-LK | E-MSM2OFG | 1NC+3NC | |||||||
| E-MSMD4CF-LK | E-MSMD4CF | 2NC/1NO | Mechanical locking | 50N | 24 V/2 A | EN60947-5-1 | |||
| E-MSMD4DF-LK | E-MSMD4DF | 3NC |
E-MSM2A Series

E-MSMD4 Series







T type
L type



