Linear Bushing Stainless Steel Standard Round Flange Single / Double Type

Brand :
MISUMI
Caution
Product Description
Product Overview
Linear bearing is a linear type motion guiding mechanism matched with linear guide shaft. The steel ball rolls circularly along the track groove formed by the shell and the retainer, and the linear bearing reciprocates linearly relative to the guide shaft.
Through the rolling of steel ball, high-efficiency movement with low friction resistance can be realized.
Made in China, the cost is strictly controlled, and it is the best choice for medium precision and simple guidance.
Through the rolling of steel ball, high-efficiency movement with low friction resistance can be realized.
Made in China, the cost is strictly controlled, and it is the best choice for medium precision and simple guidance.
Material Table
| Counterbored Hole Type | Type | Housing | Ball Material | Retainer Material | Operating environment temperature | Accessories | |||
| Single | Double | Material | Hardness | Surface Treatment | |||||
| Standard | E-SLBFS_UU | E-SLBFS_LUU | Stainless steel Equivalent to SUS420 | 54HRC or more | - | Stainless steel Equivalent to SUS440C | Stainless steel (SUS304) | -20 to 110°C | Seal ring MaterialNitrile rubber (-20 to 120°C) |
| E-SLBF_UU | E-SLBF_LUU | Resin (Equivalent to DURACON M90) | -20 to 80°C | ||||||
| E-LBFS_UU | E-LBFS_LUU | Bearing Steel Equivalent to SUJ2 | 58HRC~ | - | Bearing Steel Equivalent to SUJ2 | Stainless steel (SUS304) | -20 to 110°C | ||
| E-LBFMS_UU | E-LBFMS_LUU | Electroless Nickel Plating | Stainless steel (SUS304) | -20 to 110°C | |||||
Dimensional Drawing

Specification Table
![]() | Part Number ( Type ・ Diameter of Inscribed Circle dr ・ Ball Retainer) | |||
| E-LBFS10UU | ||||
Type | Specifications | Ball Retainer | Outer Diameter D | Total length L | Flange Plate | ||||||||||
Inscribed CircleDiameter dr | Tolerance | Diameter D | Stainless Steel / No Surface Treatment | Electroless Nickel Plating | Single Type | Double Type | Tolerance | H | T | d | d1 | ||||
| Single | Double | Single Type | Double Type | Single / Double | |||||||||||
| E-SLBFS E-SLBF E-LBFMS E-LBFS | 6 | 0 -0.009 | 0 -0.010 | UU (Single bushing type) LUU (Double bushing type) | 12 | 0 -0.013 | 0 -0.016 | 0 -0.016 | 19 | 35 | ±0.3 | 28 | 5 | 3.5 | 6 |
| 8 | 15 | 24 | 45 | 32 | |||||||||||
| 10 | 19 | 0 -0.016 | 0 -0.019 | 0 -0.019 | 29 | 55 | 40 | 6 | 4.5 | 7.5 | |||||
| 12 | 21 | 30 | 57 | 42 | |||||||||||
| 16 | 28 | 37 | 70 | 48 | |||||||||||
| 20 | 0 -0.010 | 0 -0.012 | 32 | 0 -0.019 | 0 -0.021 | 0 -0.021 | 42 | 80 | 54 | 8 | 5.5 | 9 | |||
| 25 | 40 | 59 | 112 | 62 | |||||||||||
| 30 | 45 | 64 | 123 | 74 | 10 | 6.6 | 11 | ||||||||
| Inscribed Circle Diameter dr | Flange Plate | Lateral misalignment | Perpendicularity | Number of ball rows | Basic Rated | Basic Rated | Round flange Mass (g) | Double bushing type static allowable torque (N⋅m) | ||||||
| t | p.c.d. | Load C (Dynamic) N | Load Co (Static) N | |||||||||||
| Single | Double | Single | Double | Single Type | Double Type | Single Type | Double Type | Single Type | Double Type | |||||
| 6 | 3.1 | 19 | 0.024 | 0.03 | 0.024 | 0.03 | 4 | 165 | 259 | 212 | 423 | 22.4 | 29.4 | 2.18 |
| 8 | 24 | 212 | 345 | 304 | 627 | 33.8 | 46.6 | 4.31 | ||||||
| 10 | 4.1 | 29 | 298 | 471 | 440 | 880 | 62.4 | 85 | 7.24 | |||||
| 12 | 32 | 330 | 526 | 479 | 960 | 69.5 | 94 | 10.9 | ||||||
| 16 | 38 | 5 | 620 | 984 | 944 | 1880 | 120.2 | 191.6 | 19.7 | |||||
| 20 | 5.1 | 43 | 0.03 | 0.04 | 0.03 | 0.04 | 706 | 1120 | 1096 | 2192 | 5 | 249 | 26.8 | |
| 25 | 51 | 6 | 784 | 1248 | 1256 | 2512 | 309.2 | 499.6 | 43.4 | |||||
| 30 | 6.1 | 60 | 1256 | 1992 | 2192 | 4392 | 418 | 642 | 82.8 | |||||
Example of Use

Equipment Name:
Stamping Die Position Adjustment Assembly
Design Purpose:
By adjusting the position of the stamping die, correct the deviation of the hole position in the width direction of the thin workpiece.
Parts Application Description:
In conjunction with the cylinder, it provides guidance for the linear horizontal movement of the workpiece.
For more information, please click
Usage Example
Stamping Die Position Adjustment Assembly
Design Purpose:
By adjusting the position of the stamping die, correct the deviation of the hole position in the width direction of the thin workpiece.
Parts Application Description:
In conjunction with the cylinder, it provides guidance for the linear horizontal movement of the workpiece.
For more information, please click
Usage ExampleRelated Products
Ball Material
Accessories
Hardness
Surface Treatment
Type ・
Diameter of Inscribed Circle dr ・
Ball Retainer)

