Ball Bearings Stainless Steel, Low Dust Generation Grease Filled

Brand :
MISUMI
Caution
Product Description
Product Overview
· Deep groove ball bearings are the most commonly used rolling bearings, featuring a simple structure and a wide range of applications.
· This product series uses imported low-dust-generating grease, making it suitable for environments with cleanliness requirements.
· Made from SUS440C equivalent material, offering a certain degree of rust resistance.
· This product series uses imported low-dust-generating grease, making it suitable for environments with cleanliness requirements.
· Made from SUS440C equivalent material, offering a certain degree of rust resistance.
Dimensional Drawing
Material table
| TYPE | Material![]() | |||
| Inner and outer rings | Balls | Retainer | Dust cover | |
| E-SBC□□□ZZ E-SBC□□□□ZZ | Equivalent to SUS440C | Equivalent to SUS304 | ||
Specification Table
| Inner diameter d (mm) | Standard bearing internal clearance (µm) | Economy bearing internal clearance (µm) | |||
| Above | Below | Minimum | Maximum | Minimum | Maximum |
| Less than 10 | 2 | 13 | 4 | 18 | |
| 10 | 18 | 3 | 18 | 6 | 23 |
| 18 | 24 | 5 | 20 | 8 | 25 |
| 24 | 30 | 5 | 20 | 8 | 25 |
Specification Size Table
| Type | d | D | B | r (min) | Basic Rated Load | Permissible Speed rpm (Reference) | Mounting Dimensions | Weight (g) (Reference) | |||
| Cr (Dynamic) N | Co (Static) N | Ds | dh (max) | R (max) | |||||||
| (min) | |||||||||||
| E-SBC673ZZ | 3 | 6 | 2.5 | 0.08 | 106 | 35 | 24000 | 3.6 | 5.4 | 0.08 | 0.27 |
| E-SBC683ZZ | 7 | 3 | 0.1 | 196 | 61 | 24800 | 3.9 | 5.8 | 0.1 | 0.45 | |
| E-SBC693ZZ | 8 | 4 | 0.15 | 282 | 86 | 24000 | 4.2 | 6.8 | 0.15 | 0.83 | |
| E-SBC623ZZ | 10 | 319 | 104 | 20000 | 8.8 | 1.66 | |||||
| E-SBC674ZZ | 4 | 7 | 2.5 | 0.08 | 129 | 51 | 20800 | 4.6 | 6.4 | 0.08 | 0.29 |
| E-SBC684ZZ | 9 | 4 | 0.15 | 324 | 106 | 20800 | 5 | 7.8 | 0.1 | 1.01 | |
| E-SBC694ZZ | 11 | 360 | 131 | 19200 | 5.2 | 9.8 | 0.15 | 1.75 | |||
| E-SBC624ZZ | 13 | 5 | 0.2 | 657 | 230 | 16000 | 5.6 | 11.4 | 0.2 | 3.04 | |
| E-SBC675ZZ | 5 | 8 | 2.5 | 0.08 | 104 | 43 | 17600 | 5.6 | 7 | 0.08 | 0.34 |
| E-SBC685ZZ | 11 | 5 | 0.15 | 360 | 133 | 17600 | 6.2 | 9.8 | 0.15 | 1.96 | |
| E-SBC695ZZ | 13 | 4 | 0.2 | 545 | 205 | 16800 | 6.6 | 11.4 | 0.2 | 2.5 | |
| E-SBC605ZZ | 14 | 5 | 657 | 240 | 16000 | 12.4 | 3.48 | ||||
| E-SBC625ZZ | 16 | 0.3 | 875 | 319 | 14400 | 7 | 14 | 0.3 | 4.86 | ||
| E-SBC676ZZ | 6 | 10 | 3 | 0.1 | 235 | 104 | 16000 | 6.6 | 8.9 | 0.1 | 0.68 |
| E-SBC686ZZ | 13 | 5 | 0.15 | 547 | 209 | 16000 | 7 | 11.8 | 0.15 | 2.69 | |
| E-SBC696ZZ | 15 | 0.2 | 677 | 249 | 16000 | 7.6 | 13.4 | 0.2 | 3.72 | ||
| E-SBC606ZZ | 17 | 6 | 0.3 | 1142 | 397 | 15200 | 8 | 15 | 0.3 | 6.08 | |
| E-SBC626ZZ | 19 | 1182 | 422 | 12800 | 17 | 7.94 | |||||
| E-SBC678ZZ | 8 | 12 | 3.5 | 0.1 | 258 | 130 | 14400 | 8.8 | 10.9 | 0.1 | 0.97 |
| E-SBC688ZZ | 16 | 5 | 0.2 | 814 | 338 | 14400 | 9.6 | 14.4 | 0.2 | 4.02 | |
| E-SBC698ZZ | 19 | 6 | 0.3 | 1131 | 434 | 14400 | 10 | 17 | 0.3 | 7.18 | |
| E-SBC608ZZ | 22 | 7 | 1665 | 656 | 13600 | 20 | 12 | ||||
| E-SBC628ZZ | 24 | 8 | 1686 | 677 | 11200 | 22 | 17 | ||||
| Type | d | D | B | r (min) | Basic Rated Load | Permissible Speed rpm (Reference) | Mounting Dimensions | Mass (g) (Reference) | ||||
| Cr (Dynamic) N | Co (Static) N | Ds | dh (max) | R (max) | ||||||||
| (min) | (max) | |||||||||||
| E-SBC6900ZZ | 10 | 22 | 6 | 0.3 | 1360 | 604 | 12800 | 12 | 12.5 | 20 | 0.3 | 10 |
| E-SBC6000ZZ | 26 | 8 | 2304 | 944 | 12000 | 13 | 24 | 19 | ||||
| E-SBC6901ZZ | 12 | 24 | 6 | 0.3 | 1462 | 706 | 12000 | 14 | 14 | 22 | 0.3 | 11 |
| E-SBC6001ZZ | 28 | 8 | 2593 | 1139 | 11200 | 15 | 26 | 22 | ||||
| E-SBC6201ZZ | 32 | 10 | 0.6 | 3443 | 1454 | 8800 | 16 | 16.5 | 28 | 0.6 | 37 | |
| E-SBC6902ZZ | 15 | 28 | 7 | 0.3 | 2185 | 1080 | 10400 | 17 | 18 | 26 | 0.3 | 17 |
| E-SBC6002ZZ | 32 | 9 | 2831 | 1352 | 9600 | 18.5 | 30 | 30 | ||||
| E-SBC6202ZZ | 35 | 11 | 0.6 | 3868 | 1760 | 8000 | 19 | 19.5 | 31 | 0.6 | 45 | |
| E-SBC6903ZZ | 17 | 30 | 7 | 0.3 | 2321 | 1224 | 9600 | 28 | 0.3 | 18 | ||
| E-SBC6003ZZ | 35 | 10 | 3026 | 1564 | 8800 | 21 | 33 | 39 | ||||
| E-SBC6904ZZ | 20 | 37 | 9 | 0.3 | 3222 | 1760 | 7200 | 22 | 23.5 | 35 | 0.3 | 36 |
| E-SBC6004ZZ | 42 | 12 | 0.6 | 4752 | 2380 | 6400 | 24 | 25 | 38 | 0.6 | 69 | |
| E-SBC6204ZZ | 47 | 14 | 1 | 6477 | 3145 | 5600 | 25 | 26.5 | 42 | 1 | 106 | |
■Performance Table of Lubricating Grease for Economical Low Dust Emission Bearings
| Lubricating grease performance | Economical low dust emission bearing |
| Thickener | Polyurea |
| Base oil | Ether oil |
| Base oil kinematic viscosity (40°C, mm2/s) | 103 |
| Worked penetration | 265 to 295 |
| Dropping point (°C) | ≥ 240 |
| Oxidation stability (kPa) (99°C × 100h) | < 10 |
| Operating temperature in atmosphere (°C) | -10 to +80 |
| In vacuum | Not suitable |
■Dust generation performance comparison
*The following experimental data is provided by the lubricant manufacturer and is for reference only; it is not guaranteed.
Test conditions: linear guide, v = 1 m/s, a = 10 m/s2

*The following experimental data is provided by the lubricant manufacturer and is for reference only; it is not guaranteed.
Test conditions: linear guide, v = 1 m/s, a = 10 m/s2

Product Features
(1) Why does MISUMI insist on using a "standard wall thickness" for its economy series bearings?

(2) Why does MISUMI insist on using high-performance "bearing steel" and "stainless steel" materials for its economy series bearings?

*Market-available products refer to similar items randomly purchased by our company from online or offline markets.
*Experimental data is based on our company’s testing and is for reference only.

(2) Why does MISUMI insist on using high-performance "bearing steel" and "stainless steel" materials for its economy series bearings?

*Market-available products refer to similar items randomly purchased by our company from online or offline markets.
*Experimental data is based on our company’s testing and is for reference only.
Precautions
■ Precautions When Selecting
· Differences in specifications between MISUMI high-quality bearings and economy bearings [B6901ZZ (MISUMI quality bearing) vs. C-E6901ZZ (MISUMI economy bearing)]

■ Precautions During Installation
If the shaft or bearing housing has poor accuracy, it will affect the bearing and prevent it from performing as it should. For example, poor accuracy at the bearing installation location can cause the inner and outer rings to become misaligned. At this time, in addition to the bearing load, additional edge stress concentration load (Edge Load) will be added, which will shorten the bearing's fatigue life. In more severe cases, it may also cause cage breakage, seizure, and other damage.
Please use the following dedicated installation tools for mounting and removal.
· Differences in specifications between MISUMI high-quality bearings and economy bearings [B6901ZZ (MISUMI quality bearing) vs. C-E6901ZZ (MISUMI economy bearing)]

■ Precautions During Installation
If the shaft or bearing housing has poor accuracy, it will affect the bearing and prevent it from performing as it should. For example, poor accuracy at the bearing installation location can cause the inner and outer rings to become misaligned. At this time, in addition to the bearing load, additional edge stress concentration load (Edge Load) will be added, which will shorten the bearing's fatigue life. In more severe cases, it may also cause cage breakage, seizure, and other damage.
Please use the following dedicated installation tools for mounting and removal.
Application Example







