Ball Bearings Stainless Steel with Contact Rubber Seal

Brand :
MISUMI
Caution
Product Description
Product Overview
· Deep groove ball bearings are the most commonly used rolling bearings, featuring a simple structure and a wide range of applications.
· This series uses contact-type nitrile rubber seals, providing good sealing performance and making it suitable for environments with water splashes.
· Made from SUS440C equivalent material, offering a certain degree of rust resistance.
· This series uses contact-type nitrile rubber seals, providing good sealing performance and making it suitable for environments with water splashes.
· Made from SUS440C equivalent material, offering a certain degree of rust resistance.
Dimensional Drawing
Material table
| TYPE | Material![]() | |||
| Inner and outer rings | Balls | Retainer | Dust cover | |
| E-S□□□-2RS | Equivalent to SUS440C | Equivalent to SUS304 | NBR (nitrile rubber) | |
Specification Table
| Inner diameter d (mm) | Standard bearing internal clearance (µm) | Economy bearing internal clearance (µm) | |||
| Above | Below | Minimum | Maximum | Minimum | Maximum |
| Only 10 | 2 | 13 | 4 | 18 | |
| 10 | 18 | 3 | 18 | 6 | 23 |
| 18 | 24 | 5 | 20 | 8 | 25 |
| 24 | 30 | 5 | 20 | 8 | 25 |
| 30 | 40 | 6 | 20 | 9 | 25 |
| 40 | 50 | 6 | 23 | 9 | 28 |
Specification Size Table
| Type | d | D | B | r (min) | Basic Rated Load | Permissible Speed rpm (Reference) | Mounting Dimensions | Mass (g) (Reference) | ||||
| Cr (Dynamic) N | Co (Static) N | Ds | dh (max) | R (max) | ||||||||
| (min) | (max) | |||||||||||
| E-S6000-2RS | 10 | 26 | 8 | 0.3 | 2304 | 944 | 8400 | 12 | 13 | 24 | 0.3 | 18 |
| E-S6001-2RS | 12 | 28 | 8 | 0.3 | 2593 | 1139 | 7800 | 14 | 15.5 | 26 | 0.3 | 22 |
| E-S6201-2RS | 32 | 10 | 0.6 | 3443 | 1454 | 6100 | 16 | 17 | 28 | 0.6 | 37 | |
| E-S6002-2RS | 15 | 32 | 9 | 0.3 | 2831 | 1352 | 6700 | 17 | 19 | 30 | 0.3 | 31 |
| E-S6202-2RS | 35 | 11 | 0.6 | 3868 | 1760 | 5600 | 19 | 20.5 | 31 | 0.6 | 45 | |
| E-S6203-2RS | 17 | 40 | 12 | 0.6 | 4837 | 2295 | 4500 | 21 | 23.5 | 36 | 0.6 | 67 |
| E-S6004-2RS | 20 | 42 | 4752 | 2380 | 4500 | 24 | 25.5 | 38 | 68 | |||
| E-S6005-2RS | 25 | 47 | 12 | 0.6 | 5109 | 2788 | 3900 | 29 | 30 | 43 | 0.6 | 79 |
| E-S6205-2RS | 52 | 15 | 1 | 5109 | 2788 | 3300 | 30 | 32 | 47 | 1 | 129 | |
| E-S6006-2RS | 30 | 55 | 13 | 11220 | 7055 | 3300 | 35 | 36.5 | 50 | 116 | ||
| E-S6206-2RS | 62 | 16 | 9877 | 5381 | 2800 | 38.5 | 57 | 199 | ||||
| E-S6007-2RS | 35 | 14 | 13600 | 8755 | 2800 | 40 | 41.5 | 151 | ||||
Product Features
(1) Why does MISUMI insist on using a "standard wall thickness" for its economy series bearings?

(2) Why does MISUMI insist on using high-performance "bearing steel" and "stainless steel" materials for its economy series bearings?

*Market-available products refer to similar items randomly purchased by our company from online or offline markets.
*Experimental data is based on our company’s testing and is for reference only.

(2) Why does MISUMI insist on using high-performance "bearing steel" and "stainless steel" materials for its economy series bearings?

*Market-available products refer to similar items randomly purchased by our company from online or offline markets.
*Experimental data is based on our company’s testing and is for reference only.
Precautions
■ Precautions When Selecting
· Differences in specifications between MISUMI high-quality bearings and economy bearings [B6901ZZ (MISUMI quality bearing) vs. C-E6901ZZ (MISUMI economy bearing)]

■ Precautions During Installation
If the shaft or bearing housing has poor accuracy, it will affect the bearing and prevent it from performing as it should. For example, poor accuracy at the bearing installation location can cause the inner and outer rings to become misaligned. At this time, in addition to the bearing load, additional edge stress concentration load (Edge Load) will be added, which will shorten the bearing's fatigue life. In more severe cases, it may also cause cage breakage, seizure, and other damage.
Please use the following dedicated installation tools for mounting and removal.
· Differences in specifications between MISUMI high-quality bearings and economy bearings [B6901ZZ (MISUMI quality bearing) vs. C-E6901ZZ (MISUMI economy bearing)]

■ Precautions During Installation
If the shaft or bearing housing has poor accuracy, it will affect the bearing and prevent it from performing as it should. For example, poor accuracy at the bearing installation location can cause the inner and outer rings to become misaligned. At this time, in addition to the bearing load, additional edge stress concentration load (Edge Load) will be added, which will shorten the bearing's fatigue life. In more severe cases, it may also cause cage breakage, seizure, and other damage.
Please use the following dedicated installation tools for mounting and removal.
Application Example




.jpg)


