Cam Followers, Eccentric Type

Brand :
MISUMI
Caution
Product Description
Product Overview
· The eccentric cam follower is a specially designed cam follower whose main feature is that the rotation center of the roller has a preset offset (eccentricity) from the center of the mounting shaft.· This product can extend the service life of the cam mechanism and reduce downtime and part replacement costs caused by wear.
· Provides greater flexibility during the design and maintenance stages.
Dimensional Drawing


Arc-shaped outer diameter tolerance is 0 to -0.05 mm| Shape | TYPE | Material | Accessories | |
| Without seal | With seal | |||
| Arc type | E-CUAP | E-CFUAP | Equivalent to SUJ2 | 1 piece hexagon socket nut (S45C ferric oxide protective film) |
| Cylindrical type | E-CFAP | E-CFFAP | Equivalent to SUJ2 | 1 piece hexagon socket nut (S45C ferric oxide protective film) |
Specification Table
Specification Size Table| Type | D | Cylindrical D Tolerance | M × Pitch | ℓ | B | B1 | L | r | f (minimum) | H | e (eccentricity) | Basic dynamic load rating C (kN) | Basic static load rating Cor (kN) | Maximum allowable load (kN) | Rail load capacity (kN) | Maximum speed (rpm) | Weight (g) | |||
Type | dh7 tolerance | With seal | Without seal | |||||||||||||||||
| E-CUAP E-CFUAP E-CFAP E-CFFAP | 6 | 0 -0.012 | 16 | 0 -0.008 | 6 × 1.0 | 8 | 11 | 12 | 28 | 0.5 | 11 | 3 | 0.25 | 2.88 | 2.88 | 1.69 | 2.74 | 14000 | 20000 | 18.5 |
| 8 | 0 -0.015 | 19 | 0 -0.009 | 8 × 1.25 | 10 | 32 | 13 | 4 | 3.45 | 3.8 | 3.78 | 3.22 | 11200 | 16000 | 28.5 | |||||
| 10 | 22 | 10 × 1.25 | 12 | 12 | 13 | 36 | 1 | 15 | 5 | 0.3 | 4.26 | 5.42 | 4.65 | 3.76 | 9520 | 13600 | 45 | |||
| 26 | 4.39 | 60 | ||||||||||||||||||
| 12 | 0 -0.018 | 30 | 12 × 1.5 | 13 | 14 | 15 | 40 | 1.5 | 20 | 6 | 0.4 | 6.3 | 7.82 | 7.5 | 5.65 | 7840 | 11200 | 95 | ||
| 32 | 0 -0.011 | 20 | 5.96 | 105 | ||||||||||||||||
| 16 | 35 | 16 × 1.5 | 17 | 18 | 19.5 | 52 | 24 | 0.5 | 9.6 | 14.64 | 13.84 | 8.96 | 5600 | 8000 | 170 | |||||
The outer diameter tolerance for the arc type is 0 to -0.05 mmProduct Features
· The eccentric design gives it some unique advantages, making it more suitable than standard concentric cam followers in certain applications.· Provides a convenient, precise, and non-disassembly method for clearance adjustment and compensation.
· Improves the motion accuracy, smoothness, and reliability of the mechanism.
· Provides greater flexibility during the design and maintenance stages.
D
Type
dh7 tolerance