Hex Socket Button Head Cap Screws ISO7380 Zinc-plated Grade 10.9

Brand :
MISUMI
Caution
Product Description
Product Overview
· Applicable standard: ISO7380
Dimensional Drawing

| Unit: mm | ||||
| M × P | Head diameter A | Head | B | |
| Metric coarse thread | Min | Max | Thickness E | Nominal |
| 3 × 0.5 | 5.4 | 5.7 | 1.65 | 2 |
| 4 × 0.7 | 7.24 | 7.6 | 2.2 | 2.5 |
| 5 × 0.8 | 9.14 | 9.5 | 2.75 | 3 |
| 6 × 1 | 10.07 | 10.5 | 3.3 | 4 |
| 8 × 1.25 | 13.57 | 14 | 4.4 | 5 |
| 10 × 1.5 | 17.07 | 17.5 | 5.5 | 6 |
| 12 × 1.75 | 20.48 | 21 | 6.6 | 8 |
| Type | Material | Surface treatment | Thread type |
| E-BOX-BCBL10.9ZUW | Steel 10B21 | Galvanized | Coarse thread, fully threaded |
Specification Table
Product Features
· Material: Steel 10B21, surface treatment: zinc plated
· Nominal thread range: M3 to M12
· Thread type: metric coarse, fully threaded
· Boxed pricing is more favorable.
· Nominal thread range: M3 to M12
· Thread type: metric coarse, fully threaded
· Boxed pricing is more favorable.
Material
Surface treatment
Type
M-
L