Flange Nuts (Serrated) DIN6923 Zinc-plated

Brand :
MISUMI
Caution
Product Description
Product Overview
· Applicable standard: DIN 6923
Dimensional Drawing

Seat surface with embossing| Type | Material | Surface treatment |
| E-LBOX-FRNUT | Steel | Galvanized |
Specification Table
Unit: mm
| Type | Coarse thread | D | B | (e) | T | Box quantity (pcs/box) | ||||
Type | M | |||||||||
| Min | Max | Min | Max | Nominal | Min | Max | ||||
| E-LBOX-FRNUT (Boxed) | 3 | M3 × 0.5 | 7.6 | 8.0 | 5.3 | 5.5 | 6.0 | 3.2 | 3.7 | 1500 |
| 4 | M4 × 0.7 | 9.6 | 10.0 | 6.8 | 7.0 | 7.7 | 4.4 | 4.7 | 1500 | |
| 5 | M5 × 0.8 | 11.4 | 11.8 | 7.8 | 8.0 | 8.8 | 4.7 | 5.0 | 1500 | |
| 6 | M6 × 1.0 | 13.8 | 14.2 | 9.8 | 10.0 | 11.1 | 5.7 | 6.0 | 1500 | |
| 8 | M8 × 1.3 | 17.5 | 17.9 | 12.7 | 13.0 | 14.4 | 7.6 | 8.0 | 500 | |
| 10 | M10 × 1.5 | 20.6 | 21.8 | 14.7 | 15.0 | 16.6 | 9.6 | 10.0 | 500 | |
| 12 | M12 × 1.8 | 25.5 | 26.0 | 17.7 | 18.0 | 20.0 | 11.6 | 12.0 | 250 | |
| 14 | M14 × 2.0 | 28.9 | 29.9 | 20.7 | 21.0 | 23.4 | 13.3 | 14.0 | 250 | |
| 16 | M16 × 2.0 | 33.5 | 34.5 | 23.7 | 24.0 | 26.8 | 15.3 | 16.0 | 100 | |
| 20 | M20 × 2.5 | 41.8 | 42.8 | 29.7 | 30.0 | 33.0 | 18.9 | 20.0 | 100 | |
Product Features
· Material: steel Surface treatment: zinc plated Strength grade: 8
· Nominal thread range: M3 to M20
· Thread type: metric coarse, fully threaded
· Boxed pricing is more favorable.
· Nominal thread range: M3 to M20
· Thread type: metric coarse, fully threaded
· Boxed pricing is more favorable.
Material
Surface treatment
Type
M