Anti-loosening Washers DIN25201 SUS304

Brand :
MISUMI
Caution
Product Description
Product Overview
· Applicable standard: DIN 25201
Dimensional Drawing

| Type | Material | Surface treatment |
| E-BOX-NLDS | SUS304 | No |
Specification Table
Unit: mm
| Type | Applicable Bolt | d | D | t | Box quantity (pcs/box) | |
| Type | No. | Nominal | ||||
| E-BOX-NLDS (Boxed) | 3 | M3 | 3.3 | 7.2 | 2.2 | 300 |
| 4 | M4 | 4.3 | 7.8 | |||
| 5 | M5 | 5.3 | 9.2 | |||
| 6 | M6 | 6.4 | 11 | |||
| 8 | M8 | 8.6 | 13.7 | 2 | 200 | |
| 10 | M10 | 10.5 | 16.8 | |||
| 12 | M12 | 12.8 | 19.7 | |||
| 14 | M14 | 15 | 23.2 | 3.4 | ||
| 16 | M16 | 16.8 | 25.6 | |||
| 18 | M18 | 19.3 | 29.2 | 100 | ||
| 20 | M20 | 21.2 | 30.9 | |||
| 22 | M22 | 23.2 | 34.7 | |||
| 24 | M24 | 25.1 | 39.2 | |||
| 27 | M27 | 28.2 | 42.3 | 5.8 | 50 | |
| 30 | M30 | 31.2 | 47.3 | |||
| 33 | M33 | 34.2 | 48.8 | |||
| 36 | M36 | 37.2 | 55.3 | |||
| 39 | M39 | 40.2 | 58.8 | |||
| 42 | M42 | 43 | 63.3 | |||
Product Features
· Material: SUS304
· Nominal thread range: M3 to M42
· Boxed pricing is more favorable.
· Nominal thread range: M3 to M42
· Boxed pricing is more favorable.
Material
Surface treatment