Embossed Conical Spring Washers DIN9250(S) Zinc-plated

Brand :
MISUMI
Caution
Product Description
Product Overview
· Applicable standard: DIN9250(S)
Dimensional Drawing

| Type | Material | Surface treatment |
| E-BOX-GTSZUW | Steel 65Mn | Galvanized |
Specification Table
Unit: mm
| Type | Applicable Bolt | d | D | t | H | Box quantity (pcs/box) | |
| Type | No. | Max | |||||
| E-BOX-GTSZUW (Boxed) | 4 | M4 | 4.3 | 7 | 0.6 | 1.0 | 2500 |
| 5 | M5 | 5.3 | 9 | 0.7 | 1.1 | ||
| 6 | M6 | 6.4 | 10 | 0.8 | 1.2 | ||
| 8 | M8 | 8.4 | 13 | 0.9 | 1.4 | 1000 | |
| 10 | M10 | 10.5 | 16 | 1.1 | 1.6 | ||
| 12 | M12 | 13 | 18 | 1.2 | 1.7 | ||
| 16 | M16 | 17 | 24 | 1.4 | 2.1 | 500 | |
| 18 | M18 | 19 | 27 | 1.4 | 2.3 | 200 | |
| 20 | M20 | 21 | 30 | 1.7 | 2.5 | ||
| 22 | M22 | 23 | 33 | 1.5 | 2.7 | ||
| 24 | M24 | 25.6 | 36 | 1.8 | 2.7 | ||
Product Features
· Material: Steel (65Mn) Surface treatment: Zinc plated
· Nominal thread range: M4 to M24
· Boxed pricing is more favorable.
· Nominal thread range: M4 to M24
· Boxed pricing is more favorable.
Material
Surface treatment