Spring Washers GB93 Zinc-plated/Black

Brand :
MISUMI
Caution
Product Description
Product Overview
· Applicable standard: GB 93
Dimensional Drawing

| Type | Material | Surface treatment |
| E-BOX-SLW | Steel 65Mn | Galvanized |
| E-BOX-SBKLW | Steel 65Mn | Blackened |
Specification Table
Unit: mm
| Type | Applicable Bolt | d | n | h | H | Box quantity (pcs/box) | |
| Type | No. | ||||||
| E-BOX-SLW (Boxed) E-BOX-SBKLW (Boxed) | 3 | M3 | 3.1 | 0.9 | 0.9 | 2.0 | 5000 |
| 4 | M4 | 4.1 | 1.2 | 1.2 | 2.8 | ||
| 5 | M5 | 5.1 | 1.4 | 1.4 | 3.3 | ||
| 6 | M6 | 6.2 | 1.7 | 1.7 | 4.0 | ||
| 8 | M8 | 8.2 | 2.2 | 2.2 | 5.3 | 2500 | |
| 10 | M10 | 10.2 | 2.8 | 2.8 | 6.5 | ||
| 12 | M12 | 12.3 | 3.3 | 3.3 | 7.8 | ||
| 14 | M14 | 14.3 | 3.8 | 3.8 | 9.0 | 500 | |
| 16 | M16 | 16.3 | 4.3 | 4.3 | 10.3 | ||
| 18 | M18 | 18.3 | 4.7 | 4.7 | 11.3 | ||
| 20 | M20 | 20.5 | 5.2 | 5.2 | 12.5 | 250 | |
| 22 | M22 | 22.5 | 5.7 | 5.7 | 13.8 | ||
| 24 | M24 | 24.5 | 6.2 | 6.2 | 15.0 | ||
Product Features
· Material: Steel (65Mn) Surface treatment: zinc plated/blackened
· Nominal thread range: M3 to M24
· Boxed pricing is more favorable.
· Nominal thread range: M3 to M24
· Boxed pricing is more favorable.
Material
Surface treatment