Small Flat Washers GB848 Zinc-plated

Brand :
MISUMI
Caution
Product Description
Product Overview
· Applicable standard: GB 848
Dimensional Drawing

| Type | Material | Surface treatment |
| E-BOX-XPWF | Steel Q235 | Galvanized |
Specification Table
Unit: mm
| Type | Applicable Bolt | d | D | t | Box quantity (pcs/box) | |
| Type | No. | Nominal | ||||
| E-BOX-XPWF (Boxed) | 3 | M3 | 3.2 | 6 | 0.5 | 5000 |
| 4 | M4 | 4.3 | 8 | 0.5 | ||
| 5 | M5 | 5.3 | 9 | 1 | ||
| 6 | M6 | 6.4 | 11 | 1.6 | ||
| 8 | M8 | 8.4 | 15 | 1.6 | 2500 | |
| 10 | M10 | 10.5 | 18 | 1.6 | ||
| 12 | M12 | 13 | 20 | 2 | 1000 | |
| 14 | M14 | 15 | 24 | 2.5 | ||
| 16 | M16 | 17 | 28 | 2.5 | ||
| 18 | M18 | 19 | 30 | 3 | 200 | |
| 20 | M20 | 21 | 34 | 3 | ||
| 24 | M24 | 25 | 39 | 4 | ||
Product Features
· Material: Steel (Q235) Surface treatment: Galvanized
· Nominal thread range: M3 to M24
· Boxed pricing is more favorable.
· Nominal thread range: M3 to M24
· Boxed pricing is more favorable.
Material
Surface treatment