Heavy-duty Flat Washers DIN7349 Zinc-plated

Brand :
MISUMI
Caution
Product Description
Product Overview
· Applicable standard: DIN 7349
Dimensional Drawing

| Type | Material | Surface treatment |
| E-BOX-PWFN | Steel Q235 | Galvanized |
Specification Table
Unit: mm
| Type | Applicable Bolt | d | D | t | Box quantity (pcs/box) | |
| Type | No. | Nominal | ||||
| E-BOX-PWFN (Boxed) | 3 | M3 | 3.2 | 9 | 1 | 2500 |
| 4 | M4 | 4.3 | 12 | 1.6 | ||
| 5 | M5 | 5.3 | 15 | 2 | ||
| 6 | M6 | 6.4 | 17 | 3 | ||
| 8 | M8 | 8.4 | 21 | 4 | 1000 | |
| 10 | M10 | 10.5 | 25 | 4 | ||
| 12 | M12 | 13 | 30 | 6 | ||
| 14 | M14 | 15 | 36 | 6 | 500 | |
| 16 | M16 | 17 | 40 | 6 | ||
| 18 | M18 | 19 | 44 | 8 | 50 | |
| 20 | M20 | 21 | 44 | 8 | ||
| 22 | M22 | 23 | 50 | 8 | ||
| 24 | M24 | 25 | 50 | 10 | ||
Product Features
· Material: Steel (Q235) Surface treatment: Galvanized
· Nominal thread range: M3 to M24
· Boxed pricing is more favorable.
· Nominal thread range: M3 to M24
· Boxed pricing is more favorable.
Material
Surface treatment