Disc Spring Washerss DIN6796 SUS304

Brand :
MISUMI
Caution
Product Description
Product Overview
· Applicable standard: DIN 6796
Dimensional Drawing

| Type | Material | Surface treatment |
| E-BOX-SSRBW | SUS304 | No |
Specification Table
Unit: mm
| Type | Applicable Bolt | d | D | t | H | Box quantity (pcs/box) | |
| Type | No. | Max | |||||
| E-BOX-SSRBW (Boxed) | 3 | M3 | 3.2 | 7 | 0.6 | 0.9 | 2000 |
| 4 | M4 | 4.3 | 9 | 1 | 1.3 | ||
| 5 | M5 | 5.3 | 11 | 1.2 | 1.6 | ||
| 6 | M6 | 6.4 | 14 | 1.5 | 2.0 | 1000 | |
| 8 | M8 | 8.4 | 18 | 2 | 2.6 | ||
| 10 | M10 | 10.5 | 23 | 2.5 | 3.2 | 500 | |
| 12 | M12 | 13 | 29 | 3 | 4.0 | ||
| 14 | M14 | 15 | 35 | 3.5 | 4.7 | 100 | |
| 16 | M16 | 17 | 39 | 4 | 5.3 | ||
| 18 | M18 | 19 | 42 | 4.5 | 5.8 | ||
| 20 | M20 | 21 | 45 | 5 | 6.4 | ||
| 22 | M22 | 23 | 49 | 5.5 | 7.1 | ||
| 24 | M24 | 25 | 56 | 6 | 7.8 | ||
Product Features
· Material: Stainless steel 304
· Nominal thread range: M3 to M24
· Boxed pricing is more favorable.
· Nominal thread range: M3 to M24
· Boxed pricing is more favorable.
Material
Surface treatment