Conveyor with double-row plastic chain, head drive, pulley diameter 69.7 mm

Brand :
MISUMI
Caution
Product Description
Product overview
Economical conveyor with a reasonable structure design, enabling localized production. Multiple types of models are available to meet customers' design requirements for different usage scenarios, providing better selection options.
E-CVSPA: Double-row plastic chain type, easy maintenance, and causes minimal damage to the product; medium load type, suitable for special environment applications, featuring antistatic, corrosion resistance, and non-magnetic characteristics, suitable for conveying pallet-type products.
E-CVSPA: Double-row plastic chain type, easy maintenance, and causes minimal damage to the product; medium load type, suitable for special environment applications, featuring antistatic, corrosion resistance, and non-magnetic characteristics, suitable for conveying pallet-type products.
Product feature
Feature 1: Using a plastic chain can reduce damage to the product during conveyance.
Feature 2: Operation is convenient when performing maintenance or replacing the plastic chain.
Feature 3: Deviation is unlikely to occur. (When following the specified conveying direction)
Feature 4: The conveyor uses a combination of aluminum profile and plastic chain, achieving an overall lightweight design.
Feature 2: Operation is convenient when performing maintenance or replacing the plastic chain.
Feature 3: Deviation is unlikely to occur. (When following the specified conveying direction)
Feature 4: The conveyor uses a combination of aluminum profile and plastic chain, achieving an overall lightweight design.
Specification overview
■ Material table
| Part name | Material | Surface treatment |
| Plastic chain | Polyacetal | - |
| Plastic sprocket | Nylon | - |
| Profile | Aluminum | Electrophoresis |
| Motor cover | Aluminum | Painted baked paint |
| Pulley holder | Zinc alloy | Painted baked paint |
■ E-CVSPA plastic chain specification table
| Type | Number of links | Number of rows | Application | Appearance color | Material | Pitch | |
| Type | No. | ||||||
| H | 40 | 4 or more | 1 row | General use | White | Polyacetal | 12.7 |
| D | 40 | For conductive use | Black | Polyacetal | 12.7 | ||

Application Industry
| Equipment Production | Semiconductor | Lithium Battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical | Robot | ||
![]() | ![]() | ![]() |
Precaution
(1) When installing onto equipment, ensure the flatness of the aluminum profile is maintained.
(2) Do not disassemble or modify the conveyor by yourself to avoid causing performance defects.
(3) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(4) In application, due to issues with the structural strength of the model and the amount of deformation of the body, do not exceed the allowable load or length and width when selecting a model.
(5) Even when the motor is operating in a normal state, its surface temperature may sometimes exceed 70℃. Please exercise caution to avoid burns.
(6) Friction between the plastic chain and the aluminum profile can easily generate high noise (over 60 dB) in high speed applications. If noise reduction is needed and the operating condition allows, lubricant can be applied to the contact surface for treatment.
(7) MISUMI conveyors are adjusted at the factory according to the specified conveying direction. If the actual conveying direction is opposite to the specified direction, normal operation cannot be guaranteed.
(If the conveying direction is not specified, the default adjustment will be made according to the standard conveying direction as shown below.)

(2) Do not disassemble or modify the conveyor by yourself to avoid causing performance defects.
(3) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(4) In application, due to issues with the structural strength of the model and the amount of deformation of the body, do not exceed the allowable load or length and width when selecting a model.
(5) Even when the motor is operating in a normal state, its surface temperature may sometimes exceed 70℃. Please exercise caution to avoid burns.
(6) Friction between the plastic chain and the aluminum profile can easily generate high noise (over 60 dB) in high speed applications. If noise reduction is needed and the operating condition allows, lubricant can be applied to the contact surface for treatment.
(7) MISUMI conveyors are adjusted at the factory according to the specified conveying direction. If the actual conveying direction is opposite to the specified direction, normal operation cannot be guaranteed.
(If the conveying direction is not specified, the default adjustment will be made according to the standard conveying direction as shown below.)

Material
Surface treatment




