Conveyor with one side roller chain, center drive, pulley diameter 39 mm

Brand :
MISUMI
Caution
Product Description
Product overview
Economical conveyor with a reasonable structure design, enabling localized production. Multiple types of models are available to meet customers' design requirements for different usage scenarios, providing better selection options.
E-DCGZL: Roller chain type, heavy load type. The chain used is equipped with nylon rollers on one side, offering high activity and high abrasion resistance. Suitable for pallet-type accumulation conveying. The recessed retaining edge design prevents pallets from slipping off.
E-DCGZL: Roller chain type, heavy load type. The chain used is equipped with nylon rollers on one side, offering high activity and high abrasion resistance. Suitable for pallet-type accumulation conveying. The recessed retaining edge design prevents pallets from slipping off.
Product feature
Feature 1: Conveyance speed is accurate and stable, ensuring precise synchronous conveyance;
Feature 2: Easy to achieve accumulation conveyance, can be used as an assembly production line or for material storage conveyance;
Feature 3: Can operate reliably in various harsh environments (high temperature environment of 80℃, dusty environment);
Feature 2: Easy to achieve accumulation conveyance, can be used as an assembly production line or for material storage conveyance;
Feature 3: Can operate reliably in various harsh environments (high temperature environment of 80℃, dusty environment);
Specification overview
■ Material table
| Part name | Material | Surface treatment |
| Roller chain | S45C + nylon | - |
| Idler | S45C | - |
| Profile | Aluminum | Electrophoresis |
| Motor cover | Aluminum | Painted baked paint |
| Pulley holder | Zinc alloy | Painted baked paint |
Application Industry
| Equipment Production | Semiconductor | Lithium Battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical | Robot | ||
![]() | ![]() | ![]() |
Precaution
(1) When installing onto equipment, ensure the flatness of the aluminum profile is maintained.
(2) Do not disassemble or modify the conveyor by yourself to avoid causing performance defects.
(3) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(4) In application, due to issues with the structural strength of the model and the amount of deformation of the body, do not exceed the allowable load or length and width when selecting a model.
(5) Even when the motor is operating in a normal state, its surface temperature may sometimes exceed 70℃. Please exercise caution to avoid burns.
(6) Friction between the roller chain and the aluminum profile can easily generate high noise (over 60 dB) in high speed applications; active roller chains are treated with additional grease, and during long-term operation, liquid grease contamination may occur.
(7) MISUMI conveyors are adjusted at the factory according to the specified conveying direction. If the actual conveying direction is opposite to the specified direction, normal operation cannot be guaranteed.
(If the conveying direction is not specified, the default adjustment will be made according to the standard conveying direction as shown below.)

(2) Do not disassemble or modify the conveyor by yourself to avoid causing performance defects.
(3) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(4) In application, due to issues with the structural strength of the model and the amount of deformation of the body, do not exceed the allowable load or length and width when selecting a model.
(5) Even when the motor is operating in a normal state, its surface temperature may sometimes exceed 70℃. Please exercise caution to avoid burns.
(6) Friction between the roller chain and the aluminum profile can easily generate high noise (over 60 dB) in high speed applications; active roller chains are treated with additional grease, and during long-term operation, liquid grease contamination may occur.
(7) MISUMI conveyors are adjusted at the factory according to the specified conveying direction. If the actual conveying direction is opposite to the specified direction, normal operation cannot be guaranteed.
(If the conveying direction is not specified, the default adjustment will be made according to the standard conveying direction as shown below.)

Material
Surface treatment




