Support for conveyor, T-shaped, side lock type

Brand :
MISUMI
Caution
Product Description
Product overview
Economical support, reasonable structure design, and locally manufactured. Multiple specifications to meet design requirements for different usage scenarios.
E-CSSTA: T-shaped side-lock support for conveyor.
E-CSSTA: T-shaped side-lock support for conveyor.
Product feature
Feature 1: The support uses high-quality aluminum alloy, making it attractive, sturdy, and durable.
Feature 2: Convenient operation during maintenance and assembly.
Feature 3: The support is available in various specifications to meet different design requirements for usage scenarios.
Feature 2: Convenient operation during maintenance and assembly.
Feature 3: The support is available in various specifications to meet different design requirements for usage scenarios.
Specification overview
· Material table
| Part name | Material | Surface treatment |
| Support | A6063 | Clear anodized |
Dimensional drawing
E-CSSTA

For dimensions and geometric tolerance not indicated, refer to the actual product.
The K value is compatible with the special profile groove and must be used together with the MISUMI Economy Series standard conveyor.
When selecting H height, the MISUMI Economy Series standard conveyor must be assembled with a support base. Confirm the height from the bottom of the support base to the top surface of the conveyor belt.
Maximum load for each support base: 150 kg. Please do not exceed the load limit.

For dimensions and geometric tolerance not indicated, refer to the actual product.
The K value is compatible with the special profile groove and must be used together with the MISUMI Economy Series standard conveyor.
When selecting H height, the MISUMI Economy Series standard conveyor must be assembled with a support base. Confirm the height from the bottom of the support base to the top surface of the conveyor belt.
Maximum load for each support base: 150 kg. Please do not exceed the load limit.Specification table
Please follow the selection procedure
to
, select the type and parameters, and then proceed with ordering.
· Specification table
Please select the type according to the applicable model to avoid mismatches.
to
, select the type and parameters, and then proceed with ordering.![]() | ![]() Type | - | ![]() H | - | ![]() M |
| E-CSSTA | - | 60 | - | M5 |
· Specification table
Type | H<specified unit 5 mm> | M | H1 | H2 | LXL1 | E | T | T1 | K | Applicable models |
| E-CSSTA | 60 to 300 | M5 | H+10 | 40 | 40X80 | 24 | 10.5 | 12 | 5 | E-SVKA/E-SVKB, E-SVKN/E-SVKR |
| M6 | 6 | E-CVGA/E-CVGB, E-CVGN/E-CVGP, E-CVSFA/E-CVSFC, E-GVFN/E-GVFP, E-CVSJA, E-CVGC/E-CVGD, E-CVGR/E-CVGW, E-CVSFB/E-CVSFD, E-CVSMA, E-CVDSA, E-CVBTA, E-CVBTN, E-CVSTC, E-CVSTR, E-CVGTA, E-CVGTN, E-CVGTB, E-CVGTP, E-CVGTD, E-CVSPC, E-CVSPA |
Please select the type according to the applicable model to avoid mismatches.Application example

Equipment name: flat belt conveyor
Function description: The support base is used to secure and support the flat belt conveyor, with L-type or T-type options available;
Multiple specifications are available to meet different application needs.
Function description: The support base is used to secure and support the flat belt conveyor, with L-type or T-type options available;
Multiple specifications are available to meet different application needs.
Application Industry
| Equipment Production | Semiconductor | Lithium Battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical | Robot | ||
![]() | ![]() | ![]() |
Precaution
(1) During assembly and installation onto the conveyor, ensure that the clamp screw maintains the flatness of the aluminum profile.
(2) In application, due to the structural strength of the support, do not exceed the allowable load when selecting the model.
(3) Please refer to the applicable model when selecting to avoid mismatches.
(2) In application, due to the structural strength of the support, do not exceed the allowable load when selecting the model.
(3) Please refer to the applicable model when selecting to avoid mismatches.
Material
Surface treatment






