Aluminum profile bracket for conveyor, H type medium load

Brand :
MISUMI
Caution
Product Description
Product overview
Economical aluminum profile bracket with a reasonable structure design and local production. Multiple specifications to meet design requirements for different usage scenarios.
E-CSTWA: Aluminum profile bracket H type medium load for conveyor.
E-CSTWA: Aluminum profile bracket H type medium load for conveyor.
Product feature
Feature 1: The bracket uses European standard aluminum profile, and the profiles and accessories are common and easy to match.
Feature 2: Convenient operation during maintenance and assembly.
Feature 3: The bracket uses a combination of aluminum profile and foot cup/caster, achieving a lightweight design and convenient use.
Feature 2: Convenient operation during maintenance and assembly.
Feature 3: The bracket uses a combination of aluminum profile and foot cup/caster, achieving a lightweight design and convenient use.
Specification overview
· Material table
| Part name | Material | Surface treatment |
| A: Connecting plate | SUS201 | - |
| B: Support beam | Aluminum | Sandblasting and oxidation |
| C: Connecting plate | Equivalent to S45C | Nickel plating |
| D: Foot cup/Caster | Iron | Zinc plating/Electrophoresis (black paint) |
Dimensional drawing
E-CSTWA

For reference, use the combination usage example illustration. The effective adjustment height of the foot cup is +/-30 mm.
For H ≤ 500, use 1 pc of crossbeam; for H > 500, use 2 pcs of crossbeams.
There are 2 pcs of support legs in the usage example diagram, and the maximum load for each support leg is 150 kg. Please do not exceed the load limit.
Caution: The bracket is shipped unassembled.

For reference, use the combination usage example illustration. The effective adjustment height of the foot cup is +/-30 mm.
For H ≤ 500, use 1 pc of crossbeam; for H > 500, use 2 pcs of crossbeams.
There are 2 pcs of support legs in the usage example diagram, and the maximum load for each support leg is 150 kg. Please do not exceed the load limit.
Caution: The bracket is shipped unassembled.Specification table
Please follow the selection procedure
to
, select the type and parameters, and then proceed with ordering.
· Specification table
When L is 0, the number of posts is 1. Different L values correspond to different numbers of posts. Please refer to the specification table for selection.
Select a bracket W value equal to the external width value of the conveyor.
Applicable conveyor series: E-SVKA/E-SVKB, E-SVKN/E-SVKR, E-CVGA/E-CVGB, E-CVGN/E-CVGP, E-CVSFA/E-CVSFC, E-GVFN/E-GVFP,
E-CVSJA, E-CVGC/E-CVGD, E-CVGR/E-CVGW, E-CVSFB/E-CVSFD, E-CVSMA, E-CVDSA, E-CVBTA, E-CVBTN,
E-CVGTA, ECVGTN, E-CVGTB, E-CVGTP, E-CVGTD
to
, select the type and parameters, and then proceed with ordering.![]() | ![]() Type | - | ![]() L | - | ![]() H | - | ![]() W | - | ![]() Base type | - | ![]() Connecting plate type |
| E-CSTWA | - | 0 | - | H300 | - | W200 | - | F1 | - | A |
· Specification table
Type | L<specified unit 5 mm> | H<specified unit 5 mm> | W<specified unit 5 mm> | ![]() Base type | ![]() Connecting plate type |
| E-CSTWA | 0 (number of posts: 1) 400 to 1200 (number of posts: 2) | H300 to 1300 | W200 to 600 | F1 (water drop shape foot cup) F2 (orange rubber pad foot cup) F3 (double brake caster) | A (normal type) B (stepped type) C (crowned type) N (no connecting plate) |
When L is 0, the number of posts is 1. Different L values correspond to different numbers of posts. Please refer to the specification table for selection.
Select a bracket W value equal to the external width value of the conveyor.
Applicable conveyor series: E-SVKA/E-SVKB, E-SVKN/E-SVKR, E-CVGA/E-CVGB, E-CVGN/E-CVGP, E-CVSFA/E-CVSFC, E-GVFN/E-GVFP,E-CVSJA, E-CVGC/E-CVGD, E-CVGR/E-CVGW, E-CVSFB/E-CVSFD, E-CVSMA, E-CVDSA, E-CVBTA, E-CVBTN,
E-CVGTA, ECVGTN, E-CVGTB, E-CVGTP, E-CVGTD
Application example

Equipment name: Flat belt conveyor
Function description: Mounting brackets are installed on the flat belt conveyor, and the bracket base can be equipped with either foot cups or casters. Choosing the caster version makes it easier to move and more convenient to use.
Function description: Mounting brackets are installed on the flat belt conveyor, and the bracket base can be equipped with either foot cups or casters. Choosing the caster version makes it easier to move and more convenient to use.
Application Industry
| Equipment Production | Semiconductor | Lithium Battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical | Robot | ||
![]() | ![]() | ![]() |
Precaution
(1) During assembly and installation onto the conveyor, make sure to use the lock screw to maintain the flatness of the aluminum profile.
(2) In application, due to the strength of the bracket structure, do not exceed the allowable load when selecting the model.
(3) Please refer to the applicable conveyor series when selecting the model to avoid incompatibility with the conveyor.
(4) Note that the bracket is shipped unassembled.
(2) In application, due to the strength of the bracket structure, do not exceed the allowable load when selecting the model.
(3) Please refer to the applicable conveyor series when selecting the model to avoid incompatibility with the conveyor.
(4) Note that the bracket is shipped unassembled.
Material
Surface treatment









