Stainless steel sheet metal guardrail combination for conveyor

Brand :
MISUMI
Caution
Product Description
Product overview
Economical stainless steel sheet metal guardrail combination, featuring a reasonable structure design and local production. Multiple specifications to meet design requirements for different usage scenarios.
E-CGCAF: Stainless steel sheet metal guardrail combination for conveyor use.
E-CGCAF: Stainless steel sheet metal guardrail combination for conveyor use.
Product feature
Feature 1: The stainless steel sheet metal guardrail combination uses high-quality sheet metal, making it attractive and durable.
Feature 2: Convenient operation during maintenance and assembly.
Feature 3: The stainless steel sheet metal guardrail combination offers multiple specifications to meet design requirements for different usage scenarios.
Feature 2: Convenient operation during maintenance and assembly.
Feature 3: The stainless steel sheet metal guardrail combination offers multiple specifications to meet design requirements for different usage scenarios.
Specification overview
· Material table
| Part name | Material | Surface treatment |
| Sheet metal guardrail | SUS201 | - |
| Butterfly-shaped base | Plastic + S45C | - |
| Cross adapter | Nickel plating | |
| Connecting rod | SUS304 | - |
Dimensional drawing
E-CGCAF

Butterfly base mounting hole specification: 2-⌀6.5 through holes, ⌀12 depth 7 counterbores, mounting hole center distance 42 mm.
E and F are the counterbore positions for fixing the guardrail to the clamping assembly; the clamping assemblies between E and F are evenly fixed by default.
The stainless steel sheet metal guardrail set is for a single pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
To reduce product damage during transportation, the stainless steel sheet metal guardrail combined product will be shipped unassembled.

Butterfly base mounting hole specification: 2-⌀6.5 through holes, ⌀12 depth 7 counterbores, mounting hole center distance 42 mm.
E and F are the counterbore positions for fixing the guardrail to the clamping assembly; the clamping assemblies between E and F are evenly fixed by default.
The stainless steel sheet metal guardrail set is for a single pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
To reduce product damage during transportation, the stainless steel sheet metal guardrail combined product will be shipped unassembled. Specification table
Please follow the selection procedure
to
, select the type and parameters, and then proceed with ordering.
· Specification table
The stainless steel sheet metal guardrail set is for a single pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
Applicable models:
E-SVKA/E-SVKB, E-SVKN/E-SVKR, E-CVGA/E-CVGB, E-CVGN/E-CVGP
E-CVSFA/E-CVSFC, E-GVFN/E-GVFP, E-CVSJA, E-CVGC/E-CVGD
E-CVGR/E-CVGW, E-CVSFB/E-CVSFD, E-CVSE, E-CVSG, E-CVSMA
E-CVBTA, E-CVBTN, E-CVGTE, E-CVGTC.
to
, select the type and parameters, and then proceed with ordering.![]() | ![]() Type | - | ![]() W | - | ![]() L | - | ![]() N | - | ![]() E | - | ![]() F | - | ![]() H | - | ![]() B |
| E-CGCAF | - | 40 | - | 1500 | - | 2 | - | 75 | - | 375 | - | 60 | - | 120 |
· Specification table
![]() Type | ![]() W | L<specified unit 1 mm> | NNumber of clamping assembly sets | ![]() E | ![]() F | ![]() H | ![]() B |
| E-CGCAF | 40 60 | 300 to 1500 | 2 3 4 | ≤ L/4 | ≤ L/4 | 60 80 100 120 150 | 60 80 100 120 150 |
The stainless steel sheet metal guardrail set is for a single pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
Applicable models:E-SVKA/E-SVKB, E-SVKN/E-SVKR, E-CVGA/E-CVGB, E-CVGN/E-CVGP
E-CVSFA/E-CVSFC, E-GVFN/E-GVFP, E-CVSJA, E-CVGC/E-CVGD
E-CVGR/E-CVGW, E-CVSFB/E-CVSFD, E-CVSE, E-CVSG, E-CVSMA
E-CVBTA, E-CVBTN, E-CVGTE, E-CVGTC.
Application example

Equipment name: flat belt conveyor
Function description: Stainless steel sheet metal guardrail assemblies are installed on both sides of the conveyor to prevent products from falling off. Available in various specifications to meet different application needs.
Function description: Stainless steel sheet metal guardrail assemblies are installed on both sides of the conveyor to prevent products from falling off. Available in various specifications to meet different application needs.
Application Industry
| Equipment Production | Semiconductor | Lithium Battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical | Robot | ||
![]() | ![]() | ![]() |
Precaution
(1) When assembling and installing onto the conveyor, pay attention to the clamp screws.
(2) The stainless steel sheet metal guardrail assembly is sold as a single pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
(2) The stainless steel sheet metal guardrail assembly is sold as a single pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
Material
Surface treatment











