Ball guardrail combination for conveyor, large size

Brand :
MISUMI
Caution
Product Description
Product overview
Economical ball guardrail combination with a reasonable structure design and local production. Multiple specifications to meet design requirements for different usage scenarios.
E-CGCAE: Ball guardrail combination for conveyor, large size.
E-CGCAE: Ball guardrail combination for conveyor, large size.
Product feature
Feature 1: The ball guardrail combination uses high-quality aluminum alloy + POLY + POM, making it attractive and durable.
Feature 2: Convenient operation during maintenance and assembly.
Feature 3: The ball guardrail combination offers multiple specifications to meet design requirements for different usage scenarios.
Feature 2: Convenient operation during maintenance and assembly.
Feature 3: The ball guardrail combination offers multiple specifications to meet design requirements for different usage scenarios.
Specification overview
· Material table
| Part name | Material | Surface treatment |
| Guardrail ball holder | POLY + POM | - |
| Butterfly-shaped base | Plastic + S45C | - |
| Cross adapter | Nickel plating | |
| Connecting rod | SUS304 | - |
| Aluminum rail | A6061 | Anodized |
Dimensional drawing
E-CGCAE

Butterfly base mounting hole specification: 2-⌀6.5 through holes, ⌀12 depth 7 counterbore, mounting hole center distance 42 mm.
The clamping assembly (adjustment base) can move within the slot in the L direction. After determining the position, tighten the bolt to secure it.
The ball guardrail combination is for a single pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
To reduce product damage during shipment, the ball guardrail combination will not be assembled before shipping.

Butterfly base mounting hole specification: 2-⌀6.5 through holes, ⌀12 depth 7 counterbore, mounting hole center distance 42 mm.
The clamping assembly (adjustment base) can move within the slot in the L direction. After determining the position, tighten the bolt to secure it.
The ball guardrail combination is for a single pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
To reduce product damage during shipment, the ball guardrail combination will not be assembled before shipping.Specification table
Please follow the selection procedure
to
, select the type and parameters, and then proceed with ordering.
· Specification table
The ball guardrail combination is for a single pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
Applicable models:
E-SVKA/E-SVKB, E-SVKN/E-SVKR, E-CVGA/E-CVGB, E-CVGN/E-CVGP
E-CVSFA/E-CVSFC, E-GVFN/E-GVFP, E-CVSJA, E-CVGC/E-CVGD
E-CVGR/E-CVGW, E-CVSFB/E-CVSFD, E-CVSE, E-CVSG, E-CVSMA
E-CVBTA, E-CVBTN, E-CVGTE, E-CVGTC.
to
, select the type and parameters, and then proceed with ordering.![]() | ![]() Type | - | ![]() L | - | ![]() N | - | ![]() H | - | ![]() B |
| E-CGCAE | - | 530 | - | 2 | - | 60 | - | 120 |
![]() Type | L<specified unit 1 mm> | NNumber of clamping assembly sets | ![]() H | ![]() B |
| E-CGCAE | 530 to 3005 | 2 3 4 | 60 80 100 120 150 | 60 80 100 120 150 |
The ball guardrail combination is for a single pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
Applicable models:E-SVKA/E-SVKB, E-SVKN/E-SVKR, E-CVGA/E-CVGB, E-CVGN/E-CVGP
E-CVSFA/E-CVSFC, E-GVFN/E-GVFP, E-CVSJA, E-CVGC/E-CVGD
E-CVGR/E-CVGW, E-CVSFB/E-CVSFD, E-CVSE, E-CVSG, E-CVSMA
E-CVBTA, E-CVBTN, E-CVGTE, E-CVGTC.
Application example

Equipment name: flat belt conveyor
Function description: The ball guardrail assembly is installed on both sides of the conveyor to prevent the product from slipping off. The active balls on the guardrail allow the product to move forward more smoothly, and various specifications are available to meet different application needs.
Function description: The ball guardrail assembly is installed on both sides of the conveyor to prevent the product from slipping off. The active balls on the guardrail allow the product to move forward more smoothly, and various specifications are available to meet different application needs.
Application Industry
| Equipment Production | Semiconductor | Lithium Battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical | Robot | ||
![]() | ![]() | ![]() |
Precaution
(1) When assembling and installing onto the conveyor, pay attention to the clamp screws.
(2) The ball guardrail assembly is counted as one pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
(2) The ball guardrail assembly is counted as one pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
Material
Surface treatment




L
N






