C type guardrail combination for conveyor, large type butterfly base

Brand :
MISUMI
Caution
Product Description
Product overview
Economical C type guardrail combination, with a reasonable structure design and local production. Multiple specifications to meet design requirements for different usage scenarios.
E-CGCAC: C type guardrail combination for conveyor, large butterfly type base.
E-CGCAC: C type guardrail combination for conveyor, large butterfly type base.
Product feature
Feature 1: The C-type guardrail combination uses high-quality aluminum alloy and PE, making it both attractive and durable.
Feature 2: Convenient operation during maintenance and assembly.
Feature 3: The C type guardrail combination offers multiple specifications to meet design requirements for different usage scenarios.
Feature 2: Convenient operation during maintenance and assembly.
Feature 3: The C type guardrail combination offers multiple specifications to meet design requirements for different usage scenarios.
Specification overview
· Material table
| Part name | Material | Surface treatment |
| C type guardrail | Aluminum + PE | Electrophoresis |
| Butterfly-shaped base | Plastic + S45C | - |
| Cross adapter | Nickel plating | |
| Connecting rod | SUS304 | - |
| Guide | Nylon | - |
| End cap for guardrail | Black PE | - |
Dimensional drawing
E-CGCAC

Butterfly base mounting hole specification: 2-⌀6.5 through holes, ⌀12 depth 7 counterbore, mounting hole center distance 42 mm.
The clamping assembly (adjustment base) can move within the slot in the L direction. After determining the position, tighten the bolt to secure it.
There is a clearance fit between the slide rail and the rubber strip of the C type guardrail. During use, the rubber strip may slide relatively on the slide rail.
The C type guardrail combined product is counted as one pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
To reduce product damage during shipment, the C type guardrail combined product is shipped unassembled.

| W=20 | W=40 | W=60 | |
| End accessory A | ![]() | ![]() | ![]() |
| End accessory B | ![]() | ![]() | ![]() |
Butterfly base mounting hole specification: 2-⌀6.5 through holes, ⌀12 depth 7 counterbore, mounting hole center distance 42 mm.
The clamping assembly (adjustment base) can move within the slot in the L direction. After determining the position, tighten the bolt to secure it.
There is a clearance fit between the slide rail and the rubber strip of the C type guardrail. During use, the rubber strip may slide relatively on the slide rail.
The C type guardrail combined product is counted as one pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
To reduce product damage during shipment, the C type guardrail combined product is shipped unassembled.Specification table
Please follow the selection procedure
to
, select the type and parameters, and then proceed with ordering.
· Specification table
The C type guardrail combined product is counted as one pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
Applicable models:
E-SVKA/E-SVKB, E-SVKN/E-SVKR, E-CVGA/E-CVGB, E-CVGN/E-CVGP
E-CVSFA/E-CVSFC, E-GVFN/E-GVFP, E-CVSJA, E-CVGC/E-CVGD
E-CVGR/E-CVGW, E-CVSFB/E-CVSFD, E-CVSE, E-CVSG, E-CVSMA
E-CVBTA, E-CVBTN, E-CVGTE, E-CVGTC.
to
, select the type and parameters, and then proceed with ordering.![]() | ![]() Type | - | ![]() W | - | ![]() L | - | ![]() N | - | ![]() H | - | ![]() B | - | ![]() Color | - | ![]() End accessory |
| E-CGCAC | - | 20 | - | 500 | - | 2 | - | 60 | - | 120 | - | W | - | A |
![]() Type | ![]() W | L<specified unit 1 mm> | NNumber of clamping assembly sets | ![]() H | ![]() B | ![]() Color | ![]() End accessory |
| E-CGCAC | 20 40 60 | 500 to 3000 | 2 3 4 | 60 80 100 120 150 | 60 80 100 120 150 | W (white) G (green) | A (guide) B (guardrail end cap) |
The C type guardrail combined product is counted as one pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
Applicable models:E-SVKA/E-SVKB, E-SVKN/E-SVKR, E-CVGA/E-CVGB, E-CVGN/E-CVGP
E-CVSFA/E-CVSFC, E-GVFN/E-GVFP, E-CVSJA, E-CVGC/E-CVGD
E-CVGR/E-CVGW, E-CVSFB/E-CVSFD, E-CVSE, E-CVSG, E-CVSMA
E-CVBTA, E-CVBTN, E-CVGTE, E-CVGTC.
Application example

Equipment name: flat belt conveyor
Function description: The C-type guardrail assembly is installed on both sides of the conveyor to prevent products from slipping off;
Multiple specifications are available to meet different application needs.
Function description: The C-type guardrail assembly is installed on both sides of the conveyor to prevent products from slipping off;
Multiple specifications are available to meet different application needs.
Application Industry
| Equipment Production | Semiconductor | Lithium Battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical | Robot | ||
![]() | ![]() | ![]() |
Precaution
(1) When assembling and installing onto the conveyor, pay attention to the clamp screws.
(2) The C-type guardrail assembly is sold as a single pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
(2) The C-type guardrail assembly is sold as a single pc. If you need to install guardrails on both sides of the conveyor, please order 2 pcs.
Material
Surface treatment














L
N








