Support Units-Fixed Side/Square/Low Profile Type_Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
[ ! ] Lowest profile type.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | [ M ]Material | [ S ]Surface Treatment | |
| (1)(3) | (5)(6) | (1)(3)(5)(6) | |
| BSV | S45C | 1018 STKM | Blackening |
| BSVM | Electroless Nickel Plating | ||