PVC Cover Panel Standard Type_SGP

Brand :
MISUMI
Caution
Product Description
AProduct Overview of Panel Mounts
PVC Panel Mounts is made of PVC as a raw material with a honeycomb mesh structure in cross section, and is a kind of vacuum blister film.
Panel Mounts has good flame retardancy, light transmittance, corrosion resistance, insulation, and certain mechanical strength. It is widely used in equipment shields, etc.
Panel Mounts has good flame retardancy, light transmittance, corrosion resistance, insulation, and certain mechanical strength. It is widely used in equipment shields, etc.
Product Feature of Panel Mounts
The Panel Mounts surface hardness is high and the scratch resistance is excellent
Dimensional Drawing of Panel Mounts

Specifications Overview of Panel Mounts
Specification Table
Please order after selecting part number and parameters according to the selection steps
to
.
to
. Part Number Type・ | - | T ThicknessSelection |
| LCPVCS | - | 2 |
| Part Number | Whole Sheet | Material | |||
TYPE | Color Description | T Thickness selection(mm) | A (mm) | B (mm) | |
| LCPVCS | Transparent | 1 2 3 5 | 2440 | 1220 | PVC |
Example Use of Panel Mounts
■ Panel Mounts Used for hood and folding doors, etc.


Related Products of Panel Mounts
Related recommended products of Panel Mounts are as follows
| Recommended product of Panel Mounts 1 | Recommended product of Panel Mounts 2 | Recommended product of Panel Mounts 3 |
| (Economy series) European standard 3030 aluminum profiles Groove width 8mm | (Economy series) Special standard die-cast bracket for European standard aluminum profiles with groove width of 8mm | PMMA plate Standard type SGP |
![]() | ![]() | ![]() |
Type・
T Thickness

