Shaft Collar (Split) - 2-Hole / 2-Tapped (Coarse), Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
As of now, Part numbers only EA-SCSPT40-18 / EA-PSCSPT40-18 is available. Other Type and Size has not been launched.
(*) Marked Type or Size is not avaiable now.(Products has not been launched)
(*) Marked Type or Size is not avaiable now.(Products has not been launched)
Part numbers generated using the configuration bar on the left side of the page are valid.
As of now, Part numbers only EA-SCSPT40-18 / EA-PSCSPT40-18 is available. Other Type and Size has not been launched.
| Type | [ M ] Material | [ S ] Surface Treatment | [ A ] Accessory | |
| 2-Hole | 2-Female Thread | |||
| *EA-SCSPK | *EA-SCSPT | S45C | Blackening Coating | Hexagon Socket Head Cap Screw 2 pcs. |
| *EA-PSCSPK | EA-PSCSPT | Electroless Nickel Plating | Hexagon Socket Head Cap Screw 2 pcs. (SUS) | |
| *EA-SSCSPK | EA-SSCSPT | SUS304 | - | |
(*) Marked Type or Size is not avaiable now.(Products has not been launched) Specifications
| Part Number | - | B |
| SCSPK10 | - | 10 |
| Part Number | B Selection | D1 | M (Coarse) | d | R | W | X | Y | 2 Holes | 2 Tapped | |||
| N Through Hole | P2 | M1 (Coarse) | P1 | ||||||||||
| Type | D | ||||||||||||
| (2 Holes) *EA-SCSPK *EA-PSCSPK *EA-SSCSPK (2 Tapped) EA-SCSPT EA-PSCSPT *EA-SSCSPT | *6 | 8 | 20 | M3 | 3.4 | 3 | 1 | 6 | 4 | 3.5 | 13 | − | − |
| 10 | M4 | 4.5 | 3.75 | ||||||||||
| *8 | 8 | 25 | M3 | 3.4 | 3 | 1.5 | 8 | 5 | 4.5 | 16.5 | |||
| 15 | 30 | M6 | 6.6 | 6 | 9 | 19 | |||||||
| *10 | 8 | M3 | 3.4 | 3 | 5.5 | 20 | M4 | 20 | |||||
| 10 | M4 | 4.5 | 3.75 | ||||||||||
| 12 | M5 | 5.5 | 4.5 | 10 | |||||||||
| 15 | 35 | M6 | 6.6 | 6 | 6 | 22.5 | |||||||
| *12 | 8 | 30 | M3 | 3.4 | 3 | 5 | 21 | 22 | |||||
| 10 | M4 | 4.5 | 3.75 | ||||||||||
| 12 | M5 | 5.5 | 4.5 | ||||||||||
| 15 | 35 | M6 | 6.6 | 6 | 11 | 6 | 23.5 | ||||||
| *13 | 10 | 30 | M4 | 4.5 | 3.75 | 10 | 5 | 21.5 | 24 | ||||
| 12 | 34 | M5 | 5.5 | 4.5 | 11 | 23.5 | |||||||
| 15 | 35 | M6 | 6.6 | 6 | 6 | 24 | |||||||
| *15 | 10 | 34 | M4 | 4.5 | 3.75 | 11.5 | 24.5 | 25 | |||||
| 12 | 35 | M5 | 5.5 | 4.5 | 12 | 25 | |||||||
| 15 | 40 | M6 | 6.6 | 6 | 13 | 8 | 27.5 | ||||||
| *16 | 10 | 35 | M5 | 5.5 | 4.5 | 12 | 6 | 25.5 | 28 | ||||
| 12 | |||||||||||||
| 15 | 40 | M6 | 6.6 | 6 | 13 | 8 | 28 | ||||||
| *18 | 10 | M5 | 5.5 | 4.5 | 14 | 7 | 29 | M5 | 30 | ||||
| 12 | |||||||||||||
| 15 | 45 | M6 | 6.6 | 6 | 15 | 8 | 31.5 | ||||||
| *20 | 10 | 40 | M5 | 5.5 | 4.5 | 14 | 7 | 30 | |||||
| 12 | |||||||||||||
| 15 | 45 | M6 | 6.6 | 6 | 15 | 8 | 32.5 | ||||||
| *25 | 12 | M5 | 5.5 | 4.5 | 17 | 7 | 6.6 | 35 | 35 | ||||
| 15 | 50 | M6 | 6.6 | 6 | 18 | 10 | 37.5 | ||||||
| 20 | 55 | 20 | 40 | ||||||||||
| *30 | 15 | 42.5 | M6 | 42 | |||||||||
| 20 | 60 | M8 | 9 | 7 | 23 | 45 | |||||||
| *35 | 15 | M6 | 6.6 | 6 | 2 | 12 | 47.5 | 47 | |||||
| 40 | 18 | 70 | M8 | 9 | 7 | 26 | 13 | 9 | 55 | M8 | 56 | ||
| *50 | 22 | 85 | M10 | 11 | 9 | 3 | 32 | 16 | 11 | 67.5 | 66 | ||
(*) Marked Type or Size is not avaiable now.(Products has not been launched) Example
