Oil Free Bushings - High Precision, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Part numbers generated using the configuration bar on the left side of the page are valid.
Dimensional Drawing

·Less likely to damage the mating material when it is soft such as stainless steel, aluminum, brass, etc.
·Excels in abrasion resistance with the relative wear amount: 1.6 × 10-7 mm3/N⋅m. (It varies depending on conditions of use.)
·Excels in abrasion resistance with the relative wear amount: 1.6 × 10-7 mm3/N⋅m. (It varies depending on conditions of use.)
[ ! ] Applicable to linear and rotary motion
[ ! ] Loctite (thread locking adhesive) is recommended to secure bushings.
[ ! ] Loctite (thread locking adhesive) is recommended to secure bushings.
Product Specifications
| [M]Material: base material | Aluminium Alloy 2000 series |
| Sliding Material | Fluororesin |
| Electrical Conductivity | Not provided |
| Allowable Temperature | −50 to 140°C |
More Information
[ ! ]Flanged Height-Adjusting Spacers are selectable. Here