Oil Free Bushings - Center Flanged Housing Units with Built-In Copper Alloy Bushings, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Round FlangeSquare FlangeCompact Flanged = 6 to 13 d = 16 to 30
Part numbers generated using the configuration bar on the left side of the page are valid.

Round FlangeSquare FlangeCompact Flanged = 6 to 13 d = 16 to 30
● Details of dust steal type


* Housing Relief
[ ! ] Perpendicularity of flange bottom plane to surface D is 0.02 or less
[ ! ] Recommended mating shaft: f8
| When D ≤ 28, | -0.1 | |
| -0.3 | ||
| When D ≥ 32, | -0.3 | |
| -0.5 |
[ ! ] Recommended mating shaft: f8
| Type | Seal | Seals | Housing | Bushing | Operating Temperature (°C) | |||
| Round Flange | Square Flange | Compact Flange | [M] Material | [M] Material | [S] Surface treatment | [M] Material | ||
| MFCMW | MFCKW | MFCNW | No Seal | — | SS400 | Electroless Nickel Plating | High Tensile Brass Alloy | -40 to 150 |
| MFCMW−S | MFCKW−S | MFCNW−S | With Non-contact Seals | Fluororesin | ||||
| MFCMW−DS | — | MFCNW−DS | With Dust Seals | Nitrile Rubber | -25 to 100 | |||
Specifications/Overview
[ ! ] With non-contact seals
Fluororesin seal of 0.3 mm thick is attached on the inner side of each retaining ring.
Fluororesin seal of 0.3 mm thick is attached on the inner side of each retaining ring.