Oil Free Bushing Housing Unit - Standard Flanged, Built-in Multi-Layer MD Bushing, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
MDRA (round flange, single)
MDSA (square flange, single) MDRAW (round flange, double)
MDSAW (square flange, double)
MDCA (compact flange, single) MDCAW (compact flange, double) d = 5 to 15 d = 16 to 30
Part numbers generated using the configuration bar on the left side of the page are valid.
MDRA (round flange, single)MDSA (square flange, single) MDRAW (round flange, double)
MDSAW (square flange, double)
MDCA (compact flange, single) MDCAW (compact flange, double) d = 5 to 15 d = 16 to 30 * Housing relief: When D ≤ 28, D -0.1-0.3
When D ≥ 32, D -0.3-0.5
[ ! ] The bushing inside the housing cannot be replaced or removed.
[ ! ] Perpendicularity of flange bottom plane to surface D is 0.02 or less
[ ! ] The effective length of D tolerance in the specification table is L1.
[ ! ] 2 oil free bushings are included in single type d25, d30.
[!] Bushing: MDZB Seal material: NBR (O-ring)
[ ! ] Perpendicularity of flange bottom plane to surface D is 0.02 or less
[ ! ] The effective length of D tolerance in the specification table is L1.
[ ! ] 2 oil free bushings are included in single type d25, d30.
[!] Bushing: MDZB Seal material: NBR (O-ring)
[M]Material: aluminum alloy (housing) [S] surface treatment: clear anodize
App. Example
