Linear Guide Taper Locks, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
■Specification
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | [ M ]Material | [ S ]Surface Treatment |
| EA-LLKA | S45C Equivalent | Electroless Nickel Plating |
| EA-LLKB | S45C Equivalent |
■Specification
| Part Number |
| EA-LLKA6 |
| Part Number | A | B | T | (C) | ℓ | d | d1 | h | |
| Type | No. | ||||||||
| EA-LLKA | 5 | 20 | 16 | 9 | 13.6 | 7 | 5.5 | 9.5 | 5.5 |
| 6 | 22 | 18 | 11 | 15.1 | 7.5 | 6.5 | 11 | 6.5 | |
| EA-LLKB | 5 | 20 | - | 9 | 5.41 | - | - | - | - |
| 6 | 22 | - | 11 | 5.95 | - | - | - | - | |
Example
