Rails for Switches and Sensors - L Selectable, No Hole (Shape A, B and C) / Slotted Holes (Shape C), Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.

・Material
Part numbers generated using the configuration bar on the left side of the page are valid.

・Material
| Type | [ M ]Material | [ S ] Surface Treatment | Part Number | ||
| L Dimension Selectable (Standard) | |||||
| Shape A | Shape B | Shape C | |||
| No Hole | A6063S-T5 | Clear Anodize | EA-SENAK | EA-SENBK | EA-SENCK |
| Black Anodize | EA-SENABK | - | EA-SENCBK | ||
| With Slotted Holes | Clear Anodize | - | EA-SENCHK | ||