Ball Bearing, Heat Resistant/Grease Filled/Max Operating Temperature 230Deg.C, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
*SUS440C equivalent materials are used in some products. Please check the product specifications and dimensions when selecting a product.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | Inner and Outer Ring | Shield | Rolling Element | Retainer | |
| [ M ]Material | [ H ]Hardness | [ M ]Material | [ M ]Material | [ M ]Material | |
| KB ZZ | *SUS440C | 57~63HRC | SUS304 | SUS440C | SUS304 |