Cam Followers-With Female Thread Hole for Grease Fitting/Flat Type, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
■With Seal

[ ! ] For d10 or less, tapped holes for grease fittings are machined only on the head part.
[ ! ] Operating Temp.: 80°C or lower
| Application | Type | [M] Material | [A] Accessory |
| With Seal | |||
| General | EA-CFFRT | SUJ2 Equivalent | Hex Nut 1 pc. (Steel for General Structure, Black Oxide) |
Specification Table
| Part Number | — | D |
| EA-CFFRT12 | — | 30 |
(*)
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Table 1: Reference Data of Cam Followers
[ ! ] ( ) is the mass of Hex Socket on Head and Thread.
[ ! ] kgf = N × 0.101972
| D | Tolerance |
| 16 | 0 − 0.008 |
| 19 to 30 | 0 − 0.009 |
| 32 to 40 | 0 − 0.011 |
| 52 | 0 − 0.013 |
| Part Number | D (Selectable) | M × Pitch | B | B1 | L | d1 | ℓ | ℓ1 | r smin | f (Min.) | M1 (for Grease Fitting) | ||
| Type | dh7 Tolerance | ||||||||||||
| EA-CFFRT | 6 | 0 −0.012 | 16 | 6 × 1.0 | 11 | 12 | 28 | — | 8 | — | 0.3 | 11 | M6 × 0.75 |
| 8 | 0 −0.015 | 19 | 8 × 1.25 | 32 | 10 | 13 | |||||||
| 10 | 22 | 10 × 1.25 | 12 | 13 | 36 | 12 | 15 | ||||||
| 26 | |||||||||||||
| 12 | 0 −0.018 | 30 | 12 × 1.5 | 14 | 15 | 40 | 3 | 13 | 6 | 0.6 | 20 | ||
| 32 | |||||||||||||
| 16 | 35 | 16 × 1.5 | 18 | 19.5 | 52 | 17 | 8 | 24 | PT1/8 | ||||
| 18 | 40 | 18 × 1.5 | 20 | 21.5 | 58 | 19 | 1 | 26 | |||||
| 20 | 0 −0.021 | 52 | 20 × 1.5 | 24 | 25.5 | 66 | 4 | 21 | 9 | 36 | |||
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Table 1: Reference Data of Cam Followers| d-D | General | Heavy Load | |||||||||||||
| Basic Dynamic Load Rating C (kN) | Basic Static Load Rating Cor (kN) | Max. Allowable Load (kN) | Track Load Capacity (kN) | Max. Rotational Speed (rpm) | Mass (g) | Basic Dynamic Load Rating C (kN) | Basic Static Load Rating Cor (kN) | Max. Allowable Load (kN) | Track Load Capacity (kN) | Rotational Speed Limit (with Seal) (rpm) | Mass (g) | ||||
| Crowned | Flat | With Seal | No Seal | Crowned | Flat | ||||||||||
| 3−10 | 1.47 | 1.18 | 0.36 | 0.37 | 1.37 | 32900 | 47000 | 4.5 | — | — | — | — | — | — | — |
| 4−12 | 2.06 | 2.05 | 0.78 | 0.47 | 1.76 | 25900 | 37000 | 7.5 | — | — | — | — | — | — | — |
| 5−13 | 3.14 | 2.77 | 1.42 | 0.53 | 2.25 | 20300 | 29000 | 10.5 | 5.10 | 5.50 | 1.42 | 0.53 | 2.25 | 11600 | 11 |
| 6−16 | 3.59 | 3.58 | 2.11 | 1.08 | 3.43 | 17500 | 25000 | 18.5 | 6.94 | 8.50 | 2.11 | 1.08 | 3.43 | 7700 | 19 |
| 8−19 | 4.17 | 4.65 | 4.73 | 1.37 | 4.02 | 14000 | 20000 | 28.5 | 8.13 | 11.20 | 4.73 | 1.37 | 4.02 | 6090 | 29 |
| 10−22 | 5.33 | 6.78 | 5.81 | 1.67 | 4.70 | 11900 | 17000 | 45 | 9.42 | 14.30 | 5.81 | 1.67 | 4.70 | 5040 | 46 |
| 10−26 | 2.06 | 5.49 | 60 | 9.42 | 14.30 | 5.81 | 2.06 | 5.49 | 61 | ||||||
| 12−30 | 7.87 | 9.79 | 9.37 | 2.45 | 7.06 | 9800 | 14000 | 95 (105) | 13.40 | 19.80 | 9.37 | 2.45 | 7.06 | 4060 | 107 |
| 12−32 | 2.74 | 7.45 | 105 (115) | 13.40 | 19.80 | 9.37 | 2.74 | 7.45 | 117 | ||||||
| 16−35 | 12.0 | 18.30 | 17.30 | 3.14 | 11.2 | 7000 | 10000 | 170 (205) | 20.60 | 37.60 | 17.30 | 3.14 | 11.20 | 3150 | 207 |
| 18−40 | 14.7 | 25.2 | 26.1 | 3.72 | 14.4 | 5950 | 8500 | 250 (295) | — | — | — | — | — | — | — |
| 20−52 | 20.7 | 34.8 | 32.1 | 8.23 | 23.2 | 4900 | 7000 | 460 (525) | — | — | — | — | — | — | — |
[ ! ] kgf = N × 0.101972