Coupling Oldham set screw type, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Part numbers generated using the configuration bar on the left side of the page are valid.
Drawing

Material
| Keywayed Bore | Material | Accessory | |||
| d1(One Side) | d2() | d1·d2(Both Sides) | Hub | Spacer | |
| EA-MCOLK | EA-MCORK | EA-MCOWK | SUS304 | Carbon Rainforced Resin | Set Screw |
Specification
| Part Number | - | Shaft Bore Dia. d1 | - | Shaft Bore Dia. d2 |
| EA-MCORK26 | - | 10 | - | 14 |
| EA-MCOLK20 | - | 8 | - | 12 |
| EA-MCOWK20 | - | 10 | - | 12 |
| Part Number | d1,d2 Selection( Howeverd1≤d2) Keywayed Bore Type is selectable for diameter 6 or larger | D | D1 | d3 | L | ℓ | F | *Set Screw | ||||||||||||||||||||
| Type | No. | M | Tightenign Torzue (N・m) | |||||||||||||||||||||||||
| EA-MCOLK EA-MCORK EA-MCOWK | 6 | 1 | 1.5 | 2 | 6 | 6.2 | 2.4 | 8.4 | 3 | 1.5 | M1.6 | 0.15 | ||||||||||||||||
| 8 | 1 | 2 | 3 | 8 | 8.2 | 3.4 | 9.6 | 3.5 | 1.7 | |||||||||||||||||||
| 10 | 2 | 3 | 4 | 10 | 10.2 | 4.4 | 10.2 | 3.7 | 1.8 | M2 | 0.3 | |||||||||||||||||
| 12 | 3 | 4 | 5 | 12 | 12.5 | 4.0 | 14.2 | 5.2 | 2.5 | M3 | 0.7 | |||||||||||||||||
| 15 | 4 | 5 | 6 | 6.35 | 7 | 8 | 14.5 | 15 | 5.0 | 16 | 5.4 | 2.6 | ||||||||||||||||
| 17 | 5 | 6 | 6.35 | 7 | 8 | 16.8 | 17.5 | 7.2 | 19.8 | 6.7 | 3.2 | M4 | 1.7 | |||||||||||||||
| 20 | 6 | 6.35 | 7 | 8 | 9.53 | 10 | 11 | 12 | 20 | 21 | 8.2 | 21.4 | 7 | 3.4 | ||||||||||||||
| 26 | 6 | 6.35 | 7 | 8 | 9.53 | 10 | 11 | 12 | 14 | 26 | 27 | 12.0 | 25.6 | 9 | 4 | |||||||||||||
| 30 | 8 | 10 | 12 | 14 | 30 | 31 | 13.0 | 33 | 12 | 6 | ||||||||||||||||||
| 34 | 10 | 11 | 12 | 14 | 15 | 16 | 34 | 35 | 13.0 | 34 | 13 | 5.5 | M5 | 4.0 | ||||||||||||||
| 38 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 38 | 41 | 16.0 | 40 | 15 | 7 | |||||||||||||||
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.| Part Number | Allowable Torque (N·m) | Angular Misalignment (°) | Lateral Misalignment (mm) | Static Torsional Spring Consistant (N·m/rad) | Max.Rotational Speed (r/min) | Moment of Inertia (kg·m2) | Allowable Axial Misalignment (mm) | Mass (g) | |
| Type | No. | ||||||||
| EA-MCOLK EA-MCORK EA-MCOWK | 6 | 0.3 | 3 | 0.3 | 9 | 12000 | 1.5×10-8 | ±0.25 | 1.5 |
| 8 | 0.5 | 0.4 | 13 | 2.2×10-8 | ±0.3 | 2.5 | |||
| 10 | 0.8 | 0.4 | 21 | 3.6×10-8 | ±0.32 | 4 | |||
| 12 | 1 | 0.5 | 44 | 1.6×10-7 | ±0.35 | 8 | |||
| 15 | 1.6 | 0.8 | 90 | 10000 | 3.5×10-7 | ±0.45 | 11 | ||
| 17 | 2.2 | 1 | 250 | 7.8×10-7 | ±0.55 | 18 | |||
| 20 | 3.2 | 1.5 | 340 | 8000 | 1.7×10-6 | ±0.6 | 29 | ||
| 26 | 6 | 2 | 420 | 6500 | 6.2×10-6 | 65 | |||
| 30 | 15 | 2 | 1200 | 6200 | 2×10-5 | 100 | |||
| 34 | 16 | 2.5 | 2400 | 6000 | 2.5×10-5 | 155 | |||
| 38 | 28 | 2.5 | 3500 | 5800 | 8×10-5 | 240 | |||
Allowable Torque varies depending on temperature.Alteration

| Alterations | Shaft Bore Dia | Keyway Width | |||||||||||||||||||||||
| Spec. | ![]() 0.1mm increment Ordering Code : LDC7.8 RDC9.3 | Keyway Width (b) is changed as the table below Ordering Code : KLH4 KRH4
![]() Cannot be combined with shaft bore change (LDC, RDC) alterations. Applicable to Keywayed Bore onl | |||||||||||||||||||||||
| Code | LDC(Left Shaft) | RDC(Right Shaft) | KLH(Left Shaft) | KRH(Right Shaft) | |||||||||||||||||||||
More Information

Material
Accessory

Cannot be combined with shaft bore change (LDC, RDC) alterations.