Rack Gear Round Rack - L Fixed / Configurable, Pressure Angle 20°, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.

[ ! ] The white polyacetal rack gear can be used in combination with metal pinions such as S45C or stainless steel.
Part numbers generated using the configuration bar on the left side of the page are valid.
Dimensional Drawing
[ ! ] For the L configurable type, this can be positioned as desired at one end
Enlarged View of End Face

Accuracy: Accumulated Pitch Error (Unit: µm)
[ ! ] Values in ( ) are for RGMAS and RGMAP.
| Module | Nominal, Overall Length L | ||
| Up to 100 | 101 to 300 | 301 to 500 | |
| 0.5 to 1.5 | 54 (76) | 65 (92) | 72 (101) |
| 2.0 to 3.0 | 62 (86) | 73 (102) | 80 (112) |
Mass per Unit Length
| ■Overall Length L Tolerance of S45C, SUS303
| ■Overall Length L Tolerance of White Polyacetal
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
[!] Use the above mass for reference only. There may be some errors. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Type | [M] Material | [S] Surface Treatment | |
| L Fixed | L Configurable | ||
| RGMA | RGMAL | S45C | Black Oxide |
| RGMAS | RGMASL | SUS303 | — |
| RGMAP | RGMAPL | White Polyacetal | — |
App. Example
