Antivibration Pads/Light Load Type, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.

| Type | (1) Body | (2) Rubber Part | ||
| [ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | [ H ]Hardness | |
| EA-FBF | SS400 or equivalent | Trivalent Chromate | Chloroprene Rubber (Black) | Hs70 |