Economy Type, Aluminum Frame Foot Base - Multi-Size Mounting Plate, M8-M16

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
[ ! ]This is a Foot Bases for Aluminum Extrusions that is attached to the end face of an aluminum frame.
The aluminum frame to which it is attached requires additional machining to add end taps.
[ ! ]Additional end tapping (LTP / RTP / TPW) is required on the Foot Bases for Aluminum Extrusions to be attached. (LHP / RHP / HPW are not applicable.)
[ ! ]Mounting bolts are not included.
Part numbers generated using the configuration bar on the left side of the page are valid.
Dimensional Drawing of Foot Bases for Aluminum Extrusions

HLF5, 6, 8,
GLF8
GLF8
HLFS5, 6, 8(stainless steel)
Shape patternAA
Shape patternAB
Shape patternAC
Shape patternAD
Shape PatternAE
Shape PatternAF
Shape patternAG
Shape patternAH
Shape patternAJ
The aluminum frame to which it is attached requires additional machining to add end taps.
| Foot Bases for Aluminum Extrusions Type | Material | Surface Treatment |
| HLF・GLF | SS400 | Trivalent Chromate |
| HLFS | SUS304 | − |
Specification Table of Foot Bases for Aluminum Extrusions
| Foot Bases for Aluminum Extrusions Model | − | M |
| HLF6-3060 | − | 10 |
・The price list below is current as of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
[ ! ]Foot Bases for Aluminum Extrusions to be attached to the end face of the aluminum frame.
The aluminum frame to be attached to must have an end face tapped.
[ ! ]Mounting bolts are not included.
[ ! ]Foot Bases for Aluminum Extrusions marked with an * in the frame column of the specifications table can also be used with high-rigidity aluminum frames.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Compatible Series | Foot Bases for Aluminum Extrusions Model | Adjuster pad screw hole M (coarse) | Shape pattern | A | B | W | W1 | V | E | T | Countersink MA | Mass kg HLF(GLF) | Mounting bolts (sold separately) | Applicable frame end face tapping | |||||||||
| Type | Foot Bases for Aluminum Extrusions | ||||||||||||||||||||||
| HLFS | Bolt | Quantity | |||||||||||||||||||||
| 5 series groove width 6mm | HLF5 | 2040 | 8 | AA | 20 | 40 | 20 | − | − | − | 9 | 5 | 0.05 | M5-15 | 2 | LTP / RTP / TPW (LHP / RHP / HPW are not applicable) | |||||||
| 2550 | 8 | twenty five | 50 | twenty five | 12 | 8 | 0.07 | M8−25 | |||||||||||||||
| 2060 | 8 | AC | 20 | 60 | 20 | 9 | 5 | 0.06 | M5-15 | 3 | |||||||||||||
| 2080 | 8 | AA | 80 | 60 | 0.1 | 2 | |||||||||||||||||
| 4040 | 8 | 10 | 12 | A.B. | 40 | − | 20 | 0.09 | 4 | ||||||||||||||
| 404020 | 12 | AE | 20 | 10 | 15.5 | 14.5 | 12 | 0.08 | − | M5-20 | 2 | ||||||||||||
| 404020A | 12 | AG | 0.06 | 2 | |||||||||||||||||||
| 4060 | 12 | AJ | 60 | 40 | 40 | 10 | 20 | − | 9 | 0.14 | M5-15 | 4 | |||||||||||
| 4080 | 12 | AD | 80 | 60 | − | 0.21 | |||||||||||||||||
| 6 series groove width 8mm | HLF6 | 3060 | 10 | 12 | 16 | AA | 30 | 60 | 30 | − | − | − | 12 | 8 | 0.13 | M8−25 | 2 | ||||||
| 3090 | 12 | AC | 90 | 0.24 | 3 | ||||||||||||||||||
| 30120 | 12 | AA | 120 | 90 | 0.31 | 2 | |||||||||||||||||
| 5050 | 10 | 12 | A.B. | 50 | − | 20 | 0.28 | 4 | |||||||||||||||
| 50100 | 10 | 12 | AD | 100 | 50 | 70 | 20 | 0.42 | |||||||||||||||
| 100100 | 16 | 20 | A.B. | − | − | 0.9 | |||||||||||||||||
| 6060 | 10 | 12 | 16 | 60 | 30 | 0.28 | |||||||||||||||||
| 606030 | 12 | AF | 30 | 15 | 15 | 0.18 | − | 3 | |||||||||||||||
| 606030A | 12 | AH | 0.16 | 2 | |||||||||||||||||||
| 6090 | 16 | AD | 90 | 60 | 60 | 30 | − | 0.47 | 4 | ||||||||||||||
| 60120 | 16 | 120 | 90 | 0.63 | |||||||||||||||||||
| 8 series 8-45 series groove width 10mm | HLF8 | 4080* | 12 | 16 | AA | 40 | 80 | 40 | − | − | − | 16 | 12 | 0.31 | M12-30 | 2 | |||||||
| 40160 | 16 | 160 | 120 | 0.79 | |||||||||||||||||||
| 4590* | 16 | 45 | 90 | 45 | 0.427 | M12-20 | |||||||||||||||||
| 45180 | 16 | 20 | 180 | 135 | 0.94 | ||||||||||||||||||
| 50100* | 16 | AA | 50 | 100 | 50 | 12 | 0.55 | ||||||||||||||||
| 8080 | 12 | 16 | 20 | A.B. | 80 | − | 40 | 8 | 0.73 | M8-30 | 4 | ||||||||||||
| twenty four | 30 | A.B. | 19 | 0.95 | M8-30 | 4 | |||||||||||||||||
| 808040 | 16 | AF | 40 | 20 | 20 | 16 | 12 | 0.38 | − | M12-30 | 3 | ||||||||||||
| 808040A | 16 | AH | 0.35 | 2 | |||||||||||||||||||
| 80160 | 16 | 20 | AD | 160 | 80 | 120 | 40 | − | 8 | 1.56 | M8-30 | 4 | |||||||||||
| 9090 | 16 | 20 | A.B. | 90 | − | 45 | − | 0.95 | |||||||||||||||
| twenty four | 30 | 19 | 1.21 | M8-30 | 4 | ||||||||||||||||||
| 909045 | 16 | AF | 90 | 45 | 22.5 | 22.5 | 16 | 12 | 0.54 | − | M12-20 | 3 | |||||||||||
| 909045A | 16 | AH | 90 | 0.51 | 2 | ||||||||||||||||||
| 90180 | 16 | 20 | AD | 180 | 90 | 135 | 45 | − | 16 | 8 | 1.99 | M8-30 | 4 | ||||||||||
| GLF8 | 9090 (High rigidity type) | 20 | A.B. | 90 | − | 45 | − | − | − | 16 | 12 | 0.95 | − | M12-25 | 4 | ||||||||
| twenty four | 30 | 19 | 1.21 | M12-30 | |||||||||||||||||||
| 100100* | 20 | 100 | 50 | 16 | 1.12 | M12-20 | |||||||||||||||||
| twenty four | 30 | 19 | 1.49 | M12-30 | |||||||||||||||||||
The aluminum frame to be attached to must have an end face tapped.
[ ! ]Mounting bolts are not included.
[ ! ]Foot Bases for Aluminum Extrusions marked with an * in the frame column of the specifications table can also be used with high-rigidity aluminum frames.
Installation Example of Foot Bases for Aluminum Extrusions
Shape pattern AA | Shape pattern AB | Shape pattern AC |
![]() | ![]() | ![]() |
Shape pattern AD | Shape pattern AE | Shape Pattern AF |
![]() | ![]() | ![]() |
Shape pattern AG | Shape pattern AH | Shape pattern AJ |
![]() | ![]() | ![]() |
[ ! ]Mounting bolts are not included.
Related Parts of Foot Bases for Aluminum Extrusions
| Hexagonal socket head bolt (cap bolt) | Caster | Adjuster | ||
| Category Page | Hexagonal socket head bolt (cap bolt) | Casters (caster type: screw-in type) | Adjuster | |
| Representative products of Foot Bases for Aluminum Extrusions | Hexagonal Socket Head Bolt - Stainless Steel, Small Box, Sold Individually - | Hexagonal Socket Head Bolt - Iron, Sold Individually - | Screw-in casters, light to medium load, HSGN□ | Adjuster metal standard type |
| Image | ![]() | ![]() | ![]() | ![]() |












