Economy Type, Anchors for Aluminum Frames - 4-point Anchor/2-point Anchor - SPHC

Brand :
MISUMI
Caution
- This product is compatible with MISUMI Standard Aluminum Frames.
compatibility with Economy Series Aluminum Frames is not guaranteed.
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.

■ Anchor 4-point anchor type
■ Anchor 2-point anchor type
*When using two aluminum frames, reinforce them with sheet metal. (See theHow to Use.)
[ ! ] Applicable set screws are not included.
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.

Part numbers generated using the configuration bar on the left side of the page are valid.
Dimensional Drawing of Adjuster Pads

[M] Adjuster Pads Materia : SPHC
[S] Adjuster Pads Surface treatment : Trivalent chromate
[ ! ] The inner surface of the cylinder is deep, so the surface treatment isapplied thinly.
[S] Adjuster Pads Surface treatment : Trivalent chromate
[ ! ] The inner surface of the cylinder is deep, so the surface treatment isapplied thinly.
Specification Table of Adjuster Pads
| Part Number |
| EA-HFTANK6-3030 |
■ Anchor 4-point anchor type
| Anchor Part Number | Compatible frames (series) | Mass (g) | A | W | V | Applicable set screws ( ) | Required number of anchor bolts | ||
| Set screw | Quantity | ||||||||
| EA-HFTANK6 | 3030 | 6 series 30mm square | 1350 | 150 | 31 | − | MSSF6-12 | 4 | 4 |
| 3060 | 6 series 30mm square * , 30 and 60mm square | 1650 | 62 | 31 | MSSF6-12 | 6 | |||
| EA-HFT ANK8 | 4040 | 8 series 40mm square | 1900 | 170 | 41 | − | MSSF6-16 | 4 | |
| 4080 | 8 series 40mm square * , 40/80mm square | 2210 | 82 | 41 | MSSF6-16 | 6 | |||
■ Anchor 2-point anchor type
| Anchor Part Number | Compatible frames (series) | Mass (g) | A | W | V | Applicable set screws ( ) | Required number of anchor bolts | ||
| Set screw | Quantity | ||||||||
| EA-HFTANM6 | 3030 | 6 series 30mm square | 800 | 150 | 31 | − | MSSF6-12 | 4 | 2 |
| 3060 | 6 series 30mm square * , 30 and 60mm square | 1000 | 62 | 31 | 6 | ||||
| EA-HFTANM8 | 4040 | 8 series 40mm square | 1100 | 170 | 41 | − | MSSF6-16 | 4 | |
| 4080 | 8 series 40mm square * , 40/80mm square | 1400 | 82 | 41 | 6 | ||||
[ ! ] Applicable set screws are not included.
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.How to Use Anchor
・If you are using a stand to hold two aluminum frames upright, please reinforce them with
a metal plate.
-Can be attached with a set screw
without using nuts for aluminum frames .
-Can be used to stand the safety fence unit upright.

Anchor Related Products for Aluminum Frame
| Product Name | (This product) Adjuster Pads 4-point anchor type/2-point anchor type | Anchor Stands | Anchhor | Anchor Heavy Type | Anchor sheet metal type |
|---|---|---|---|---|---|
| Photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Type | EA-HFTANK6,EA- HFTANK8, EA-HFTANM6,EA- HFTANM8 | HFSANK, HFSANKW | HFDANK | HFANK, HFANK | HFLANK, HFLANB |
| Material (surface treatment) | SPHC (trivalent chromate) | SPHC (chromate) | ADC12 (none) | S25C (black baked paint) | SS400 (trivalent chromate, black oxide film) |
| Supported Frames | 6 series (only 30mm square and 60mm square) 8 series (only 40mm square, 40 and 80mm square) | 6,8 series | 6,8 series | 6,8,8-45 Series | 6 series (only 30mm square and 60mm square) 8 series (only 40mm square, 40 and 80mm square) |
Example





