Circular Type Cable Clamp for Aluminum Extrusion - 50pcs/Pack, Economy

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
This Product is designed for MISUMI Standard Aluminum Frame such as "HFS" and not for Economy series Alminum Frame such as "LCF"
Please check compatibility if you utilize this for Economy series Frames or for Other Brands.
[ ! ] Can be installed by hand.
[ ! ] When using No.8 with the 8-45 series, installation will be slightly stiffer.
[ ! ] Clamps, Holders, Hooks 50 pieces per pack.
This Product is designed for MISUMI Standard Aluminum Frame such as "HFS" and not for Economy series Alminum Frame such as "LCF"
Please check compatibility if you utilize this for Economy series Frames or for Other Brands.
Part numbers generated using the configuration bar on the left side of the page are valid.
Dimensional Drawing of Clamps, Holders, Hooks
Clamps, Holders, Hooks
EA-HFCC5PACK (Light gray 50 pieces/pack)
![Cable clamp, diamond-shaped type [50-300 pieces]: Related images](http://th.misumi-ec.com/en/linked/item/10302265570/img/drw_20.gif)
Clamps, Holders, Hooks
EA-HFCC6PACK (Light gray 50 pieces/pack)
![Cable clamp, diamond-shaped type [50-300 pieces]: Related images](http://th.misumi-ec.com/en/linked/item/10302265570/img/drw_24.gif)
Clamps, Holders, Hooks
EA-HFCC8PACK (Light gray 50 pieces/pack)
![Cable clamp, diamond-shaped type [50-300 pieces]: Related images](http://th.misumi-ec.com/en/linked/item/10302265570/img/drw_22.gif)
Clamps, Holders, Hooks
EA-HFCC10PACK (Light gray 50 pieces/pack)
![Cable clamp, diamond-shaped type [50-300 pieces]: Related images](http://th.misumi-ec.com/en/linked/item/10302265570/img/drw_23.gif)
This Product is designed for MISUMI Standard Aluminum Frame such as "HFS" and not for Economy series Alminum Frame such as "LCF"Please check compatibility if you utilize this for Economy series Frames or for Other Brands.
[ ! ] Can be installed by hand.
[M] Material : Clamps, Holders, Hooks Material: Polyamide
Specification Table of Clamps, Holders, Hooks
| Part Number ①Clamps, Holders, Hooks Type・②No. | ||
| EA-HFCC6PACK | ||
EA-HFCC8PACK |
| Part Number | Color | Compatible Frames (Series) | |
| ①Clamps, Holders, Hooks Type | ②No. | ||
| EA-HFCC | 5PACK | Light gray | 5 Series MISUMI Standard Aluminum Frame |
| 6PACK | 6 Series MISUMI Standard Aluminum Frame | ||
| 8PACK | 8 Series MISUMI Standard Aluminum Frame 8-45 Series MISUMI Standard Aluminum Frame | ||
| 10PACK | 10 Series MISUMI Standard Aluminum Frame | ||
[ ! ] Clamps, Holders, Hooks 50 pieces per pack.
This Product is designed for MISUMI Standard Aluminum Frame such as "HFS" and not for Economy series Alminum Frame such as "LCF"Please check compatibility if you utilize this for Economy series Frames or for Other Brands.
Additional Processing of Clamps, Holders, Hooks
| Clamps, Holders, Hook Model | − | (SET) |
| EA-HFCC6PACK | − | SET |
| Alteration | Clamps, Holders, Hook Code |
| Set of 300 | SET |
[ ! ]Please pay attention to the quantity when ordering.
300 pieces will be delivered for one order of Clamps, Holders, Hook EA-HFCC5PACK-SET.
How to Use of Clamps, Holders, Hook
![Cable clamp, diamond-shaped type [50-300 pieces]: Related images](http://th.misumi-ec.com/en/linked/item/10302265570/img/exp_20.jpg)
Installation Method of Clamps, Holders, Hook
Rotate 90°.
![Cable clamp, diamond-shaped type [50-300 pieces]: Related images](http://th.misumi-ec.com/en/linked/item/10302265570/img/exp_21.gif)
[ ! ]The cable can be fixed to the aluminum frame using the cable clamp.
Band binding range
![Cable clamp, diamond-shaped type [50-300 pieces]: Related images](http://th.misumi-ec.com/en/linked/item/10302265570/img/exp_22.gif)
[ ! ]Band is not included.
Example
