Brackets for Device Stands - Side Mounting, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.

Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessory |
| Side Mounting | Side Mounting | ||
| EA-CLTB | Steel for general structure | Blackening | Hexagon Socket Head Cap Screws |
| EA-CLTM | Electroless Nickel Plating | Hexagon Socket Head Cap Screws (Stainless) | |
| EA-CLTBM | Aluminum Alloy | Black Anodize | Hexagon Socket Head Cap Screws |
| EA-CLTAM | Clear Anodize | Hexagon Socket Head Cap Screws (Stainless) | |
| EA-CLTS | SUS304 Equivalent | - |
Accessories: CB screws are included with black oxide/black anodized products , and SCB screws are included with the other products, respectively.![]() | Part Number | |
| EA-CLTB35 EA-CLBM30 |
■Specification
| Part Number | A | B | L | T | F | G | K | h | H | E | d | d1 | Z | MA | W | PH7 | Accesories (Screws) | ||||
| Type | DH7 | Tolerance | |||||||||||||||||||
| Side Mounting EA-CLTB EA-CLTM EA-CLTBM EA-CLTAM EA-CLTS | 10 | 0.015 0 | 40 | 35 | 32 | 10 | 30 | 18 | 4.4 | 15 | 10.5 | 20 | 5 | 8 | 4.5 | M4 | 2 | - | - | M4 x 2pcs | |
| 12 | 0.018 0 | 44 | 34 | 5.5 | 14 | 11.5 | 22 | 5.5 | 9 | 5.5 | M5 | M5 x 2pcs | |||||||||
| 15 | 50 | 40 | 38 | 12 | 38 | 20 | 6.6 | 18 | 12.5 | 25 | 6.6 | 11 | 6.5 | M6 | M6 x 2pcs | ||||||
| 16 | M6 x 2pcs | ||||||||||||||||||||
| 20 | 0.021 0 | 65 | 45 | 45 | 12 | 50 | 25 | 6.6 | 22 | 15 | 30 | 6.6 | 11 | 6.5 | M6 | 2 | 6 | 0.012 0 | M6 x 2pcs | ||
| 25 | 80 | 60 | 53 | 60 | 36 | 9 | 27 | 18 | 35 | 8 | 0.015 0 | M6 x2 pcs | |||||||||
| 30 | 90 | 60 | 15 | 70 | 30 | 21 | 45 | 9 | 14 | 9 | M8 | M8 x 2pcs | |||||||||
| 35 | 0.025 0 | 105 | 80 | 68 | 15 | 80 | 40 | 11 | 35 | 24 | 50 | 9 | 14 | 9 | M8 | 3 | 10 | 0.015 0 | M8 x 2pcs | ||
| 40 | 115 | 76 | 90 | 38 | 27 | 60 | 11 | 17.5 | 11 | M10 | M10 x 2pcs | ||||||||||
| 50 | 135 | 100 | 87 | 18 | 105 | 50 | 14 | 43 | 33 | 70 | M10 x 2pcs | ||||||||||
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
DH7 tolerance and perpendicularity refer to the tolerance before slit machining.
For the mating shaft, it is recommended to use tolerances g6 or f8. In addition, when tightening, it is recommended to use an extended wrench.
For EA-CLTS type, D ≤ 30
EA-CLTBM type does not have D = 16.
