Brackets for Device Stands - Square Hole / Standard Type, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
[ ! ]Accessories: CB screws and SCB screws are included with Black Oxide / Black Anodize and the other types, respectively.
■Specification Table
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
DD8 Tolerance and perpendicularity refer to the tolerance before slit machining.
For the mating shaft, it is recommended to use a tolerance of 0 to -0.12.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessory |
| EA-CLQB | SS400 | Black Oxide | Hexagon Socket Head Cap Screws |
| EA-CLQNM | Electroless Nickel Plating | Hexagon Socket Head Cap Screws (Stainless Steel) | |
| EA-CLQBM | A6061 | Black Anodize | Hexagon Socket Head Cap Screws |
| EA-CLQAM | Clear Anodize | Hexagon Socket Head Cap Screws (Stainless Steel) | |
| EA-CLQS | SUS304 | - |
Specifications
| Part Number |
| EA-CLQBM15 EA-CLTQS20 |
■Specification Table
| Part Number | A | B | L | T | E | F | G | b | C | H | d | d1 | Z | MA | h | ||
| Type | DD8 | ||||||||||||||||
| EA-CLQB EA-CLQNM EA-CLQBM EA-CLQAM EA-CLQS | 10 | +0.077 +0.050 | 38 | 24 | 24 | 7 | 20 | 30 | 14 | 4.5 | 17.5 | 15 | 4.5 | 8 | 4.5 | M4 | 10 |
| 12 | 16 | ||||||||||||||||
| 15 | 48 | 32 | 36 | 9 | 26 | 38 | 20 | 5.5 | 24 | 19 | 5.5 | 9.5 | 5.5 | M5 | 12 | ||
| 20 | +0.098 +0.065 | 52 | 36 | 40 | 10 | 30 | 42 | 24 | 26.5 | 21 | 13 | ||||||
| 25 | 62 | 45 | 48 | 12 | 35 | 48 | 28 | 6.5 | 32 | 28 | 6.5 | 11 | 6.5 | M6 | 15 | ||
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
DD8 Tolerance and perpendicularity refer to the tolerance before slit machining.
For the mating shaft, it is recommended to use a tolerance of 0 to -0.12.Example
