Caster, Extreme Heavy Duty, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | Body | Wheel | Seal | Bearings | |||
| [ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | [ M ]Material | Swiveling | Wheel | ||
| CKZJ CKZK | 50 | SPHC | Trivalent Chromate | Reinforced Plastic (Black) Phenol (Black) MC Nylon (Blue) Conductive MC Nylon (Black) | Polypropylene | Incorporated | Incorporated (Double Ball Bearing) |
| 65 / 75 | Incorporated (Needle Bearing) | ||||||
| CKZJ | 80 / 100 | MC Nylon (Black) | |||||
Example
