Slide Rails - Heavy Load, Stainless Steel - Three Step, Economy Series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.

■Lock Mechanism
• Rails lock against retract direction when fully pulled out.
• To retract, detach, and remove rails, push the disconnect spring to unlock.
[ M ] Material: Rail SUS304
Ball SUS440C
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Drawing

■Lock Mechanism
• Rails lock against retract direction when fully pulled out.
• To retract, detach, and remove rails, push the disconnect spring to unlock.
[ M ] Material: Rail SUS304
Ball SUS440C
Specification
| Part Number |
| EA-SSRR3630 EA-SSRRH3665 |
| Part Number | Rail Length | Stroke | A | B | C | D | E | F | Load Rating (N/2pcs) | |
| Type | No. | |||||||||
| EA-SSRR36 | 30 | 300 | 322.3 | − | − | − | 255.5 | 268.2 | − | 623 |
| 35 | 350 | 372.3 | − | − | 292.8 | 305.5 | 318.2 | − | 586 | |
| 40 | 400 | 422.3 | − | − | 342.8 | 355.5 | 368.2 | 244.4 | 555 | |
| 45 | 450 | 472.3 | 205.5 | − | 392.8 | 405.5 | 418.2 | 294.4 | 516 | |
| 50 | 500 | 522.3 | 230.5 | 357.1 | 442.8 | 455.5 | 468.2 | 344.4 | 475 | |
| 55 | 550 | 572.3 | 255.5 | 407.1 | 492.8 | 505.5 | 518.2 | 394.4 | 444 | |
| 60 | 600 | 622.3 | 280.5 | 457.1 | 542.8 | 555.5 | 568.2 | 444.4 | 413 | |
| 65 | 650 | 672.3 | 305.5 | 507.1 | 592.8 | 605.5 | 618.2 | 494.4 | 382 | |
| 70 | 700 | 722.3 | 330.5 | 557.1 | 642.8 | 655.5 | 668.2 | 544.4 | 355 | |
For horizontal installation, the target value of load rating is 25% (Reference Value). Use M4 Hex Socket Button Head Cap Screws or Cross Recessed Pan Head Screws to mount the EA-SSRR36 rails. | ||||||||||
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.Example

For horizontal installation, the target value of load rating is 25% (Reference Value).