Stationary Handles/Offset/Spherical Knob, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.

*Note: The thread standard of this handle is designed to ensure smooth fit with the nut.
The thread is not guaranteed to pass a go/no-go gauge test, meaning the thread is not inspected based on go/no-go gauge standards.
Material
Specification
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Drawing

*Note: The thread standard of this handle is designed to ensure smooth fit with the nut.
The thread is not guaranteed to pass a go/no-go gauge test, meaning the thread is not inspected based on go/no-go gauge standards.
Material
| Type | Grip | Lever | ||||||||||
| Grip Type | Ball Knob Type |
|
|
| [ S ]Surface Treatment | |||||||
| EA-LAGN | EA-LAG | Phenol Resin (Black) | S45C | Cathodic Coating (Black) | ||||||||
| EA-LAGNS | EA-LAGS | SUS304 | - | |||||||||
Specification
Part Number![]() ![]() | - | L1 | - | L2 | - | A° |
| EA-LAGN5 | - | 30 | - | 60 | - | 30 |
| EA-LAGS10 | - | 80 | - | 100 | - | 90 |
| Part Number | L1 | L2 | A°Selectoin(Tolerance±2°) | L3 | d | D | H | ||||||
Type | M(Coarse) | EA-LAGN·EA-LAGNS | EA-LAG·EA-LAGS | EA-LAGN·EA-LAGNS | EA-LAG·EA-LAGS | ||||||||
| Grip Type EA-LAGN EA-LAGNS Ball Knob Type EA-LAG EA-LAGS | 5 | 30 | 60 | 30 | 12 | 6 | 17 | 25 | 40 | 24 | |||
| 6 | |||||||||||||
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available. 

L1
L2
A°