Aluminum Knurled Handwheels / Stainless Steel Knurled Handwheels, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | Shape | Female Thread | Handwheels | Grip | Grip Thread | |||
| With Grip | Without Grip | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | ||
| HOK | HOKN | Standard | With Tap | A5056 | Black Anodize | Nylon6 (Black) | SUM22L | Blackening |
| HBK | HBKN | Without Tap | ||||||
| HOKW | HOKNW | With Tap | Clear Anodize | Nylon6 (White) | ||||
| HBKW | HBKNW | Without Tap | ||||||
| HOKS | HOKNS | With Tap | SUS304 | - | SUS304 | SUS304 | - | |
| - | HBKNS | Without Tap | ||||||
| HOKP | HOKNP | Slit | With Tap | A5056 | Black Anodize | Nylon6 (Black) | SUM22L | Blackening |