Offset Handwheels/Solid, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.

[ ! ] d is a through hole.
[ ! ] Both Revolving Handles and Folding Handles make rotation.
[ ! ] Recommended tightening torque for the handle is less than 3 N⋅m. Excessive tightening force may prevent the handle from rotating due to its structure.
Part numbers generated using the configuration bar on the left side of the page are valid.
H9 Hole + Tap
H9 Hole + Keyway + Tap

[ ! ] d is a through hole.
[ ! ] Both Revolving Handles and Folding Handles make rotation.
[ ! ] Recommended tightening torque for the handle is less than 3 N⋅m. Excessive tightening force may prevent the handle from rotating due to its structure.
| Shaft Bore Config. | Type | Hub | Handwheel | Handle Mounting Hole | Handle | Handle Thread | |||
| Revolving Handle | Folding Handle | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |
| No Hole | PHSN | PHSFN | FC200 | Black Oxide | Phenol | Brass | Phenol | SUM21 | Trivalent Chromate |
| AHSN | AHSFN | Aluminum Alloy | — | Aluminum Alloy | Aluminum Alloy | ||||
| H9 Hole + Tap | PHSM | PHSFM | FC200 | Black Oxide | Phenol | Brass | |||
| AHSM | AHSFM | Aluminum Alloy | — | Aluminum Alloy | Aluminum Alloy | ||||
| H9 Hole + Keyway + Tap | PHSK | PHSFK | FC200 | Black Oxide | Phenol | Brass | |||
| AHSK | AHSFK | Aluminum Alloy | — | Aluminum Alloy | Aluminum Alloy | ||||
Specifications/Overview
New JIS (B1301) Keyway Dimensions
| dH9 | W | bJS9 | t +0.1 0 | ![]() | |||
| 10 | +0.036 0 | 11.4 | 3 | ±0.0125 | 1.4 | ||
| 12 | +0.043 0 | 13.8 | 4 | ±0.0150 | 1.8 | ||
| 15 | 17.3 | 5 | 2.3 | ||||
| 16 | 18.3 | ||||||
