Handwheels/Five Spoked, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Inner Diameter Shaft Bore Shape | Type | Handwheels | Grip | Grip Thread | Included Screw | ||||||
| Non-rotating Grips | Rotating Grips | Without Grip | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | |
| Without Hole | AHLN | AHLNK | AHLN-R | FC200 | Chrome Plating | SS400 | Chrome Plating | SS400 | Chrome Plating | - | - |
| AHLNA | AHLNAK | - | AC4B | Shot Blasted | A2024 | Shot Blasted | |||||
| H8 hole + Female Thread | AHLNM | AHLNKM | - | FC200 | Chrome Plating | SS400 | Chrome Plating | ||||
| H8 Hole + Keyway + Female Thread | AHLNKC | AHLNKCK | - | ||||||||
| Square Hole | AHLNW | AHLNKW | - | ||||||||
| Slit | - | AHLND | - | AC4B | Shot Blasted | A2024 | Shot Blasted | Structural Alloy Steel | Trivalent Chromate | ||
| - | AHLNF | - | FCD500 | Chrome Plating | SS400 | Chrome Plating | |||||